AD725

PRODUCTION

RGB to NTSC/ PAL Encoder

Viewing:

Overview

  • Composite video output: both NTSC and PAL
  • Chrominance and luminance (S-video) outputs
  • Luma trap port to eliminate cross color artifacts
  • TTL logic levels
  • Integrated delay line and 
  • Auto-tuned filters
  • Drives 75 Ω reverse-terminated loads
  • Low power +5 V operation
  • Power-down to <1 µA
  • Very low cost

The AD725 is a very low cost general purpose RGB to NTSC/ PAL encoder that converts red, green and blue color component signals into their corresponding luminance (baseband amplitude) and chrominance (subcarrier amplitude and phase) signals in accordance with either NTSC or PAL standards. These two outputs are also combined on-chip to provide a composite video output. All three outputs are available separately at voltages of twice the standard signal levels as required for driving 75 Ω, reverse-terminated cables.

An evaluation board is available for this product and may be ordered using the following product number: AD725-EB.

AD725
RGB to NTSC/ PAL Encoder
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

AD72X Evaluation Board Software


Evaluation Kits

EVAL-AD725

AD725 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD725.

EVAL-AD725
AD725 Evaluation Board

Latest Discussions

Recently Viewed