AD723

PRODUCTION

2.7 V to 5.5 V RGB-to-NTSC/PAL Encoder with Load Detect and Input Termination Switch

Viewing:

Overview

  • Low cost, fully integrated solution for NTSC/PAL
  • Composite and Y/C (S-video) outputs
  • Current output drives 75 Ω loads
    DC-coupled: supports tv load detect
    No large ac-coupling capacitors at output
    Self-power-down of unloaded output drivers
  • Triple switch to enable RGB termination
  • Integrated delay line and auto-tuned filters
  • Y-trap to eliminate cross color artifacts
  • 3 V supply operation: low power
    < 100 mW: composite active (typical)
    < 150 mW: S-video active (typical)
    <1 µA: power down current

The AD723 is a low cost RGB-to-NTSC/PAL encoder that converts analog red, green, and blue color component signals into their corresponding luminance and chrominance signals for display on an NTSC or PAL television. Luminance (Y) and Chrominance (C) signals are available individually for S-video, or combined for composite video (CV). All outputs are available separately and optimized for driving 75 Ω loads. Active termination is used for lower power consumption.

A smart load detect feature powers down unused outputs and can be used to monitor the continuing presence or absence of an external TV. This enables plug-and-play operation. In addition, a logic controlled triple switch at the input solves the applications problem of differing load conditions when an RGB monitor is disconnected. When an RGB monitor is not present, the R, G, and B terminations are enabled by the user. This solution ensures no loss of video bandwidth when the RGB monitor is in operation.

In PC applications, flicker filter support is provided by the graphics controller, which has direct access to memory. Underscan compensation, necessary for uses other than video or DVD, is supported through choice of RGB output clocks and sync intervals.

An optional luminance trap (YTRAP) provides a means of reducing cross color artifacts due to subcarrier frequency information in the Y signal.

The AD723 is available in a 28-lead TSSOP package and is capable of operation from supplies of 2.7 V to 5.5 V.

AD723
2.7 V to 5.5 V RGB-to-NTSC/PAL Encoder with Load Detect and Input Termination Switch
AD723-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

AD72X Evaluation Board Software


Evaluation Kits

EVAL-AD723

AD723 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD723.

EVAL-AD723
AD723 Evaluation Board

Latest Discussions

Recently Viewed