AD1988B:  HD Audio CODEC, 10 Channels up to 101 dB Performance

The AD1988 family of audio CODECs and SoundMAX® software provides superior HD Audio quality that exceeds Vista Premium performance requirements. The AD1988A and AD1988B have 10 DACs and 6 ADCs, 3 ...More

AD1988B:  HD Audio CODEC, 10 Channels up to 101 dB Performance

Product Description

The AD1988 family of audio CODECs and SoundMAX® software provides superior HD Audio quality that exceeds Vista Premium performance requirements. The AD1988A and AD1988B have 10 DACs and 6 ADCs, 3 stereo headphone ports, peripheral sensing, jack retasking, microphone array capture, and S/PDIF in and out, making AD1988 the right choice for desktop PC's where performance is the #1 consideration.

The jack re-tasking feature supports various configurations including platforms for 7.1 on 5 jacks, 5.1 on 3 jacks and front panel jack retasking.

Features

  • Superior audio sound quality from Sonic Focus' audio enhancement technologies
  • Realistic gaming experience with licensed EAX 1.0 and 2.0 from Creative Technology Ltd
  • Improved VOIP and speech recognition experience with microphone noise reduction, beam forming, and echo cancellation technologies
  • Supports 7.1 surround sound plus Independent Headphones
  • Analog mixer supports recording and playback of signals from multiple sources
  • Advanced Power Management Modes
  • Drivers for W2K, W2K3, WINXP, Vista, and Linux (from ALSA); WHQL pre-qualified
  • Analog and Digital PC Beep

Diagrams

AD1988B Diagram
Functional Block Diagram for AD1988B

Specifications

# of ADCs 6
# DAC 10
ADC DNR (dB) 92dB
DAC DNR (dB) 101dB

Explore Other Products

AD1937 - 4 ADC/8 DAC, 192 kHz, 24 Bit CODEC with PLL and Regulator Driver, Differential Output, I2C Control

AD1936 - 4 ADC/8 DAC, 192 kHz, 24-Bit CODEC with PLL, Single-Ended Output, I2C Control

AD1935 - 4 ADC/8 DAC, 192 kHz, 24 Bit CODEC with PLL and Regulator Driver, Single-Ended Output, SPI Control

AD1883 - HD Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance for notebooks

Subscribe to New Products Feed More
Part# # DAC DAC DNR (dB) # of ADCs ADC DNR (dB) Product Description Price* (1000-4999)
AD1819B 2 90 2 87 AC '97 Compliant Serial-Port CODEC $5.70
AD1845 2 74 2 73 Parallel-Port 16-Bit SoundPort Stereo Codec $8.56
AD1881A 2 90 2 87 AC '97 Compliant CODEC $3.88
AD1882 6 95 4 90 HD Audio $2.41
AD1883 4 90 4 85 HD Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance for notebooks $2.42
AD1884 4 90 4 85 HD Audio $2.35
AD1884A 4 90 4 85 Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance for notebooks $2.42
AD1885 2 90 2 87 AC '97 Compliant CODEC $3.02
AD1886A 2 90 2 87 AC '97 Compliant CODEC $4.83
AD1888 6 90 2 80 AC '97 Compliant CODEC $2.69
AD1980 6 90 2 82 AC '97 Compliant CODEC $3.69
AD1981B 2 90 2 85 AC '97 Compliant CODEC $2.59
AD1981BL 2 90 2 83 AC '97 Compliant Low Power CODEC $3.04
AD1981HD 2 90 2 85 HD Audio CODEC with SPDIF $3.79
AD1983 2 90 2 85 2 Ch HD Audio Codec Single Chip $2.47
AD1984 4 96 4 90 HD Audio $2.82
AD1984A 4 96 4 90 Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance for notebooks $2.76
AD1984B 4 96 4 90 HD Audio CODEC, 4DACs/4ADCs, exceeds Microsoft Vista Premium performance $3.11
AD1986 6 90 2 85 AC '97 Compliant CODEC $3.69
AD1986A 6 90 2 85 HD Audio and AC '97 Compliant CODEC $3.62
AD1987 8 95 4 90 HD Audio Codec, 8 DACs/4ADCs, Exceeds Microsoft Vista Premium Performance $2.69
AD1988A 10 95 4 90 HD Audio $2.82
AD1988B 10 101 6 92 HD Audio $3.17

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices