ADM8843: Four White LED Backlight Driver
The ADM8843 uses charge pump technology to provide the power to drive up to four LEDs. The LEDs are used for back-lighting a color LCD display that has regulated constant current for uniform ...More
ADM8843: Four White LED Backlight Driver
Product Description
The ADM8843 uses charge pump technology to provide the power to drive up to four LEDs. The LEDs are used for back-lighting a color LCD display that has regulated constant current for uniform brightness intensity. The main display can use up to three LEDs, and the sub display uses one LED. The CTRL1 and CTRL2 digital input control pins control the shutdown opera-tion and the brightness of the main and sub displays.
To maximize power efficiency, the charge pump can operate in 1×, 1.5×, or 2× mode. The charge pump automatically switches among 1×/1.5×/2× modes, based on the input voltage, to maintain sufficient drive for the LED anodes at the highest power efficiency.
Improved brightness matching of the LEDs is achieved by a feedback pin that senses individual LED current with a typical matching accuracy of 0.3%.
Applications
Data Sheet, Rev. A, 12/06
- Data Sheet Rev A, 12/2006 (pdf 372kB)
- (About Data Sheets)
Features
- Drives 4 LEDs from a 2.6 V to 5.5 V (Li-Ion) input supply
- 1×/1.5×/2× fractional charge pump to maximize power efficiency
- Up to 88% power efficiency over Li-Ion range
- Powers main and sub display LEDs with individual shutdown
- 0.3% typical LED current matching
- Package footprint only 9 mm2 (3 mm × 3 mm)
- Package height only 0.55 mm
- Low power shutdown mode
- Shutdown function
- Soft start limiting in-rush current
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM8843
Four White LED Backlight Driver
Other Diagrams for ADM8843
Four White LED Backlight Driver
Pin Diagram
Circuit Diagram
Functional Block Diagram for ADM8843
ADP5520 - Backlight Driver with I/O Expander
ADP5588 - Keypad I/O Expander
ADP3650 - Dual Bootstrapped, 12V MOSFET Driver with Output Disable
ADP5501 - Programmable Current Backlight Driver with Ambient Light Sensor Input
| Part# | Input Voltage Range (Vcc) | Vout Adjust Options | Iout (max) (mA) | Switching Frequency (MHz) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM8843 | 2.6 to 5.5V | - | 20 | 1.5 | 16-LFCSP | $0.50 |
| ADM8845 | 2.6 to 5.5V | - | 30 | - | 16-LFCSP | $0.71 |
| ADP1610 | 2.5 to 5.5 V | Vin to 12 V | 1.2 | 1.2 | 8-MSOP | $1.12 |
| ADP1611 | 2.5 to 5.5 V | Vin to 20 V | 1.2 | 1.2 | 8-MSOP | $1.20 |
| ADP1653 | 2.75 to 5.5 V | - | 500 | 1.2 | 16-LFCSP | $1.47 |
| ADP5520 | 2.27 to 5.5 V | - | 30 | 1 | - | $1.66 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM8843 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM8843ACPZ-REEL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $0.50 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM8843ACPZ1-R7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $ | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM8843EB-EVALZ | Prodn | EVALUATION BOARDS | - | TBD | $ | 12/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close