AD9983A

Obsolete

High Performance 8-Bit Display Interface

Viewing:

Part Details

  • 8-bit analog-to-digital converters
  • 140 MSPS maximum conversion rate
  • Low PLL clock jitter at 140 MSPS
  • Automatic gain matching
  • Automated offset adjustment
  • 2:1 input mux
  • Power-down via dedicated pin or serial register
  • 4:4:4, 4:2:2, and DDR output format modes
  • Variable output drive strength
  • Odd/even field detection
  • External clock input
  • Regenerated Hsync output
AD9983A
High Performance 8-Bit Display Interface
AD9983A Functional Block Diagram AD9983A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD9984A PRODUCTION High Performance 10-Bit Display Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9983A
AD9983A Evaluation Board

Latest Discussions

Recently Viewed