AD9948: 10-Bit CCD Signal Processor with Precision Timing™ Core
The AD9948 is a highly integrated CCD signal processor for digital still camera applications. Specified at pixel rates of up to 25 MHz, the AD9948 consists of a complete analog front end with A/D ...More
AD9948: 10-Bit CCD Signal Processor with Precision Timing™ Core
Product Description
The AD9948 is a highly integrated CCD signal processor for digital still camera applications. Specified at pixel rates of up to 25 MHz, the AD9948 consists of a complete analog front end with A/D conversion, combined with a programmable timing driver. The Precision Timing core allows adjustment of high speed clocks with 800 ps resolution.
The analog front end includes black level clamping, CDS, PxGA, VGA, and a 25 MHz 10-bit A/D converter. The timing driver provides the high speed CCD clock drivers for RG and H1–H4. Operation is programmed using a 3-wire serial interface.
Packaged in a space-saving 40-lead LFCSP package, the AD9948 is specified over an operating temperature range of –20ºC to +85ºC.
Features
- Correlated Double Sampler (CDS)
- 0 dB to 18 dB Pixel Gain Amplifier (PxGA®)
- 6 dB to 42 dB 10-Bit Variable Gain Amplifier (VGA)
- 10-Bit 25 MSPS A/D Converter
- Black Level Clamp with Variable Level Control
- Complete On-Chip Timing Driver
- Precision Timing Core with 800
ps Resolution - On-Chip 3 V Horizontal and RG Drivers
- 40-Lead LFCSP Package
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD9948
10-Bit CCD Signal Processor with Precision Timing™ Core
Functional Block Diagram for AD9948
AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR ADC
AD9230-11 - 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter
AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
| Part# | Res |
|---|---|
| AD7810 | 10 |
| AD7811 | 10 |
| AD9211-300 | 10 |
| AD9212-40 | 10 |
| AD9212-65 | 10 |
| AD7933 | 10 |
| AD9214-105 | 10 |
| AD9214-65 | 10 |