AD9389B:  High Performance HDMI/DVI Transmitter

The AD9389B is a 165 MHz, high definition multimedia inter-face (HDMI™) v. 1.3 transmitter. It supports HDTV formats up to 1080p, and computer graphic resolutions up to UXGA (1600 × 1200 @ 60 Hz). ...More

A short-form datasheet for this product is available for download from this web page. Complete documentation including detailed hardware and software guides are available upon completion of a Non-Disclosure Agreement (NDA) (pdf, 27,604 bytes), Customer Opportunity form (doc, 48,640 bytes) and a Software Licensing Agreement (pdf, 19,417 bytes). Send your completed forms by e-mail to flatpanel_apps@analog.com or by fax to "Advanced TV Marketing Administrator" at 336-605-4187. Additional support is available from your Analog Devices local sales. Information about obtaining licenses required for using HDMI and HDCP technologies is available from www.hdmi.org and www.digital-cp.com.

AdvantivAdditional product choices for Advanced TV applications are available on the Advantiv® site.

AD9389B:  High Performance HDMI/DVI Transmitter

Product Description

The AD9389B is a 165 MHz, high definition multimedia inter-face (HDMI™) v. 1.3 transmitter. It supports HDTV formats up to 1080p, and computer graphic resolutions up to UXGA (1600 × 1200 @ 60 Hz). With the inclusion of HDCP, the AD9389B allows the secure transmission of protected content as specified by the HDCP v. 1.2 protocol.

The AD9389B supports both S/PDIF and 8-channel I2S audio. Its high fidelity, 8-channel I2S can transmit either stereo or 7.1 surround audio at 192 kHz. The S/PDIF can carry stereo LPCM audio or compressed audio, including DTS®, THX®, and Dolby® Digital.

The AD9389B helps reduce system design complexity and cost by incorporating such features as an internal MPU for HDCP operations, an I2C® master for EDID reading, a single 1.8 V power supply, and 5 V tolerance on the I2C and hot plug detect pins.

Fabricated in an advanced CMOS process, the AD9389B is available in a space saving, 64-lead LFCSP surface-mount package and an 80-lead LQFP surface-mount package. All packages are available as Pb-free and are specified from −10°C to +85°C.

Applications

  • DVD players and recorders
  • Digital set-top boxes
  • A/V receivers
  • Digital cameras and camcorders
  • HDMI repeater/splitter

Features

  • General
    HDMI/DVI transmitter compatible with HDMI 1.3, DVI 1.0, and HDCP 1.2
    Internal key storage for HDCP
    Single 1.8 V power supply
    Video/audio inputs accept logic levels from 1.8 V to 3.3 V
    See data sheet
  • Digital video
    165 MHz operation supports all resolutions from 480i to 1080p and UXGA at 60 Hz
    Programmable two-way color space converter
    Supports RGB, YCbCr, and DDR
    Supports ITU656-based embedded syncs
    See data sheet
  • Digital audio
    Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
    8-channel, uncompressed, LPCM I2S audio up to 192 kHz
  • Special features for easy system design
    On-chip MPU with I2C master to perform HDCP operations and EDID reading operations
    5 V tolerant I2C and HPD I/Os, no extra device needed
    See data sheet

Diagrams

AD9389B Diagram
Functional Block Diagram for AD9389B

Specifications

Color Depth (bits) 8bit
Function HDMI/DVI Xmitter
HDCP Key Internal
I2S Audio Channels 8
Max Resolution 1080p/UXGA
Pixel Clock (MHz) 165MHz
Resolution (Bits) 8bit
Package 64-LFCSP,80-LQFP
Sample Rate (MSPS) 0
SPDIF X

Explore Other Products

AD8195 - 1:1 HDMI/DVI Buffer with Equalization

Subscribe to New Products Feed
Part# Resolution (Bits) Sample Rate (MSPS) Max Resolution I2S Audio Channels HDCP Key SPDIF Audio Sample Rate (kHz) CEC Support Package
AD9387NK 8 80 720p/1080i/XGA 8 External X 192 - 76-BGA
AD9389B 8 165 1080p/UXGA 8 Internal X 192 - 64-LFCSP, 80-LQFP
AD9889B 8 165 1080p/UXGA 8 External X 192 - 64-LFCSP, 76-BGA, 80-LQFP
ADV7520 8 80 720p/1080i 8 Internal X 192 X 64-LFCSP, 76-BGA
ADV7520NK 8 80 720p/1080i/XGA 8 External X 192 X 64-LFCSP, 76-BGA
ADV7521NK 8 80 720p/1080i 2 - X 192 X 49-WLCSP
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices