Products
Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8113
PRODUCTIONAudio/Video 60MHz 16 x 16 Crosspoint Switch
- Part Models
- 1
- 1ku List Price
- Starting From $35.73
Viewing:
Overview
- 16 x 16 High Speed Nonblocking Switch Array
- Serial or Parallel Programming of Switch Array
- Serial Data Out Allows Daisy Chaining Control of Multiple 16 x 16s to Create Larger Switch Arrays
- Output Disable Allows Connection of Multiple Devices without Loading the Output Bus
- Complete Solution
Buffered Inputs
16 Output Amplifiers
Operates on ±5 V or ±12 V Supplies
Low Supply Current of 54 mA - Excellent Audio Performance
VS = ±12 V
±10 V Output Swing
0.002% THD @ 20 kHz Max. 20 V p-p
(RL = 600 Ω) - Excellent Video Performance VS = ±5 V
- 10 MHz 0.1 dB Gain Flatness
0.1% Differential Gain Error (RL = 1 kΩ)
0.1° Differential Phase Error
(RL = 1 kΩ) - See data sheet for additional Features
The AD8113 is a fully buffered crosspoint switch matrix that operates on ±12V for Audio applications and ±5V for Video applications. It offers a -3dB signal bandwidth greater than 60MHz and channel switch times of less than 60ns with 0.1% settling for use in both analog and digital audio. The AD8113 operated at 20kHz has crosstalk performance of -83dB and isolation of 90dB. In addition, ground/power pins surround all inputs and outputs to provide extra shielding for operation in the most demanding audio routing applications. The differential gain and differential phase of better than 0.1% and 0.1°, respectively, along with 0.1dB flatness out to 10MHz make the AD8113 suitable for many video applications.
The AD8113 includes 16 independent output buffers that can be placed into a disabled state for paralleling crosspoint outputs so that off channel loading is minimized. The AD8113 has a gain of +2. It operates on voltage supplies of ±5V or ±12V while consuming only 34mA or 31mA of current, respectively.
The channel switching is performed via a serial digital control (which can accommodate daisy-chaining of several devices) or via a parallel control, allowing updating of an individual output without reprogramming the entire array.
The AD8113 is packaged in a 100-lead LQFP and is available over the commercial temperature range of 0°C to 70°C.
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8113JSTZ | 100-Lead LQFP (14mm x 14mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 9, 2009 - 07_0083 Polyimide Change |
||
| AD8113JSTZ | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD8113JSTZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.