AD7862:  Simultaneous Sampling Dual 250 kSPS 12-Bit ADC

The AD7862 is a high speed, low power, dual 12-bit A/D converter that operates from a single +5 V supply. The part contains two 4 µs successive approximation ADCs, two track/ hold amplifiers, an ...More

AD7862:  Simultaneous Sampling Dual 250 kSPS 12-Bit ADC

Product Description

The AD7862 is a high speed, low power, dual 12-bit A/D converter that operates from a single +5 V supply. The part contains two 4 µs successive approximation ADCs, two track/ hold amplifiers, an internal +2.5 V reference and a high speed parallel interface. There are four analog inputs that are grouped into two channels (A & B) selected by the A0 input. Each channel has two inputs (VA1 & VA2 or VB1 & VB2) that can be sampled and converted simultaneously thus preserving the relative phase information of the signals on both analog inputs. The part accepts an analog input range of ±10 V (AD7862-10), ±2.5 V (AD7862-3) and 0­2.5 V (AD7862-2). Overvoltage protection on the analog inputs for the part allows the input voltage to go to ±17 V, ±7 V or +7 V, respectively, without causing damage.

A single conversion start signal (CONVST) places both track/ holds into hold simultaneously and initiates conversion on both inputs. The BUSY signal indicates the end of conversion, and at this time the conversion results for both channels are available to be read. The first read after a conversion accesses the result from VA1 or VB1, while the second read accesses the result from VA2 or VB2, depending on whether the multiplexer select A0 is low or high, respectively. Data is read from the part via a 12-bit parallel data bus with standard CS and RD signals.

In addition to the traditional dc accuracy specifications such as linearity, full-scale and offset errors, the part is also specified for dynamic performance parameters including harmonic distortion and signal-to-noise ratio.

The AD7862 is fabricated in Analog Devices' Linear Compatible CMOS (LC2MOS) process, a mixed technology process that combines precision bipolar circuits with low power CMOS logic. It is available in 28-lead SSOP, SOIC and DIP.

Features

  • Two Fast 12-Bit ADCs
  • Four Input Channels
  • Simultaneous Sampling & Conversion
  • 4 µs Throughput Time
  • Single Supply Operation
  • High Speed Parallel Interface
  • Low Power, 60 mW typ
  • Selection of Input Ranges:
    ±10 V for AD7862-10
    ±2.5 V for AD7862-3
    0 V to 2.5 V for AD7862-2
  • Power Saving Mode, 50 µW typ
  • Overvoltage Protection on Analog Inputs
  • 14-Bit Pin Compatible Upgrade (AD7863)

Diagrams

AD7862 Diagram
Functional Block Diagram for AD7862

Specifications

Resolution (Bits) 12bit
T-Put Rate 250kSPS
# Chan 4
Supply V Single(+5)
Pwr Diss (max) 75mW
Interface Par
Ain Range Bip 10V,Bip 2.5V,Uni 2.5V
SNR (dB) 71dB
Pkg Type DIP,SOIC,SOP

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD9230-11 - 11-Bit, 200 MSPS, 1.8 V Analog-to-Digital Converter

AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR ADC

AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7866 12 1MSPS 4 24mW
AD7934 12 1.5MSPS 4 16mW
AD7862 12 250KSPS 4 75mW
AD7924 12 1MSPS 4 13.5mW
AD7922 12 1MSPS 2 15mW
AD7914 10 1MSPS 4 13.5mW
AD7933 10 1.5MSPS 4 16mW