AD7706: 3V/5V, 1mW, 3-Channel Pseudo Differential, 16-Bit Sigma-Delta ADC
The AD7705 and AD7706 are complete 16-bit, low-cost, Sigma Delta ADCs intended for dc and low-frequency ac measurement applications. Their low power (1 mW max @ 3 V) allows them to be used in ...More
AD7706: 3V/5V, 1mW, 3-Channel Pseudo Differential, 16-Bit Sigma-Delta ADC
Product Description
The AD7705 and AD7706 are complete 16-bit, low-cost, Sigma Delta ADCs intended for dc and low-frequency ac measurement applications. Their low power (1 mW max @ 3 V) allows them to be used in loop-powered, battery-powered or locally-powered applications. The on-chip Programmable Gain Amplifier with gain settings from I through 128 can accommodate both low-level and high-level analog inputs with no external signal conditioning hardware.
The AD7705 has two differential channels while the AD7706 has one differential and two pseudo-differential channels. Differential reference inputs also allow maximum flexibility in tailoring the device for use in ratiometric applications.
Design Tools
ΣΔ ADC Register Configuration Assistant
Easily program the configuration registers for the sigma delta ADCs. Use pu...
Features
- Three Pseudo Differential Input Channel ADCs
- 16 Bits No Missing Codes
- 0.003% Nonlinearity - Programmable Gain Front End
- Gains from 1 to 128 - Ability to Buffer the Analog Input
- 2.7 V to 3.3 V or 4.75 V to 5.25 V Operation
- Three-Wire Serial Interface
- SPI®, QSPI™, MICROWIRE™ and DSP Compatible
- Schmitt Trigger Input on SCLK - Power Dissipation 1 mW max @ 3 V
- Standby Current 8 µA max
- 16-Lead DIP, 16-Lead SOIC and TSSOP Packages
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7706
3V/5V, 1mW, 3-Channel Pseudo Differential, 16-Bit Sigma-Delta ADC
Other Diagrams for AD7706
3V/5V, 1mW, 3-Channel Pseudo Differential, 16-Bit Sigma-Delta ADC
AD7706 Pin Configuration
Functional Block Diagram for AD7706
AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
AD7401A - Isolated Sigma-Delta Modulator
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7707 | 16 | 500SPS | 3 | 3.75mW |
| AD7706 | 16 | 500SPS | 3 | 6.5mW |
| AD7705 | 16 | 500SPS | 2 | 6.5mW |
| AD7684 | 16 | 100KSPS | 1 | 6mW |
| AD7694 | 16 | 250KSPS | 1 | 6.3mW |
| AD7683 | 16 | 100KSPS | 1 | 6mW |
| AD7798 | 16 | 470SPS | 3 | 2mW |
| AD7792 | 16 | 470SPS | 3 | 2.5mW |
| AD7991 | 12 | 1MSPS | 4 | 4.68mW |
| AD7994 | 12 | 188KSPS | 4 | 6mW |
| AD7887 | 12 | 125KSPS | 2 | 3.5mW |
AD7706 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close