AD71028

Obsolete

Dual Digital BTSC Encoder with Integrated DAC

Viewing:

Part Details

  • 2 complete independent BTSC encoders
  • Pilot tone generator
  • Typical 23 dB to 27 dB separation, 16 dB minimum
  • Phat-StereoTM algorithm for stereo image enhancement
  • Dialog enhancement function for playing wide dynamic range video sources over built-in TV speakers
  • Includes subcarrier modulation
  • Signal bandwidth of 14 kHz
  • Includes L-R dual-band compressor
  • SPI® port for control of modes and effects
  • Differential output for optimum performance
  • DAC performance: 92 dB dynamic range, –92 dB THD+N
  • Output level control for setting aural carrier deviation
AD71028
Dual Digital BTSC Encoder with Integrated DAC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD71028 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed