AD6640:  Multi-Channel, Multi-Mode Receiver Chipset

Analog Devices' breakthrough design for digital radio receivers lets you bring programmable wideband radio base stations to market with complete confidence.

This advanced 'software' receiver ...More

AD6640:  Multi-Channel, Multi-Mode Receiver Chipset

Product Description

Analog Devices' breakthrough design for digital radio receivers lets you bring programmable wideband radio base stations to market with complete confidence.

This advanced 'software' receiver is based on Analog Devices' function-rich, high-performance AD6640 and AD6620 chips. The AD6640 is a wideband analog-to-digital converter capable of sampling at 65 MSPS. The AD6620 is a 65 MSPS decimating receiver chip that enables the same radio to be tuned to different channels and even different air interface standards. Industry-leading high dynamic range wideband sampling enables the AD6640 to digitize an entire 25 MHz of spectrum at one time.

The result: A single all-digital wideband radio replaces multiple analog radios for a smaller, more flexible, more readily configurable solution that helps your customers remove the uncertainty from network planning.

Features

  • 65 MSPS Minimum Sample Rate
  • 80 dB Spurious-Free Dynamic Range
  • IF Sampling to 70 MHz
  • 710 mW Power Dissipation
  • Single 5 V Supply
  • On-Chip T/H and Reference
  • Twos Complement Output Format
  • 3.3 V or 5 V CMOS Compatible
    Output Levels

Diagrams

AD6640 Diagram
Functional Block Diagram for AD6640

Specifications

Resolution (Bits) 12bit
T-Put Rate 65MSPS
# Chan 1
Supply V Multi(+3.3, +5)
Pwr Diss (max) 865mW
Interface Par
Ain Range 2 V p-p
SNR (dB) 68dB
Pkg Type QFP

AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR ADC

AD7190 - 4.8 kHz Ultra-Low Noise 24-Bit Sigma-Delta ADC with PGA

AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC

AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD6640 12 65MSPS 1 865mW
AD9236 12 80MSPS 1 411mW
AD9626-170 12 170MSPS 1 291mW
AD9233-125 12 125MSPS 1 425mW
AD9230-250 12 250MSPS 1 463mW
AD9233-105 12 105MSPS 1 350mW
AD9235-65 12 65MSPS 1 350mW
AD9226