Add to Signal Chain Designer

ADAU1772:  4 ADC, 2 DAC Low-Power Codec with Audio Processor

Product Details

Product Status:Recommended for New Designs

The ADAU1772 is a codec with four inputs and two outputs that incorporates a digital processing engine to perform filtering, level control, signal level monitoring, and mixing. The path from the analog input to the DSP core to the analog output is optimized for low latency and is ideal for noise cancelling headsets. With the addition of just a few passive components, a crystal, and an EEPROM for booting, the ADAU1772 provides a complete headset solution.

APPLICATIONS

  • Noise cancelling headsets, headsets, and headphones
  • BlueTooth ANC headsets, headsets, and headphones
  • Personal navigation devices
  • Digital still and video cameras

FEATURES and BENEFITS

  • Programmable audio processing engine
    -- 192 kHz processing path
    -- Biquad filters, limiters, volume controls, mixing
  • Low latency, 24-bit ADCs and DACs
    -- 102 dB SNR (signal through PGA and ADC with A-weighted filter)
    -- 107 dB combined SNR (signal through DAC and headphone with A-weighted filter)
  • Serial port sample rates from 8 kHz to 192 kHz
  • 38 μs analog-to-analog latency
  • Four single-ended analog inputs—configurable as microphone or line inputs
  • Stereo analog audio output—single-ended or differential, configurable as either line output or headphone driver
  • PLL supporting any input clock rate from 8 MHz to
    27 MHz
  • Full-duplex, asynchronous sample rate converters (ASRCs)
  • See data sheet for additional features

Functional Block Diagram for ADAU1772

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADAU1772 IBIS Model  (ibs) IBIS Models IBS

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

SampleSample & Buy

Price, packaging, availability

ADAU1772 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADAU1772BCPZ Status: Production LFCSP:LEADFRM CHIP SCALE 40 Ind Tray, 490 $5.67 $4.53 Y  Material Info Notify Me Purchase Sample
ADAU1772BCPZ-R7 Status: Production LFCSP:LEADFRM CHIP SCALE 40 Ind Reel, 750 $5.67 $4.53 Y  Material Info Notify Me Purchase
ADAU1772BCPZ-RL Status: Production LFCSP:LEADFRM CHIP SCALE 40 Ind Reel, 2500 - $4.53 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADAU1772 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADAU1772Z Status: Production Evaluation Board $195.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close