ADSP-21160M:  SHARC, 80 MHz, 600 MFLOPS, 3.3v I/O, 2.5v core, floating point

Product Status:   Production 

The ADSP-21160M DSP is a SHARC processor that is optimized for applications such as telephony, medical imaging, radar/sonar electronics, communications, 3D graphics and imaging. The ADSP-21160M features a Single-Instruction-Multiple-Data (SIMD) architecture.

Using two computational units (ALU, Barrel Shifter, MAC, Register files), the ADSP-21160M can have a five fold performance increase ...More

ADSP-21160M:  SHARC, 80 MHz, 600 MFLOPS, 3.3v I/O, 2.5v core, floating point

Product Description

The ADSP-21160M DSP is a SHARC processor that is optimized for applications such as telephony, medical imaging, radar/sonar electronics, communications, 3D graphics and imaging. The ADSP-21160M features a Single-Instruction-Multiple-Data (SIMD) architecture.

Using two computational units (ALU, Barrel Shifter, MAC, Register files), the ADSP-21160M can have a five fold performance increase versus the ADSP-2106x on a range of DSP algorithms. It is code compatible with ADI's popular first generation ADSP-2106x SHARC DSPs. Like other SHARCs, the ADSP-21160M is a 32-bit processor that is optimized for high performance DSP applications. The ADSP-21160M includes an 80 MHz core for processing both 32-bit fixed-point and (32-bit, 40-bit) floating-point data types, a dual-ported 4 Mbit on-chip SRAM, an integrated I/O processor with multiprocessing support, and multiple internal busses to eliminate I/O bottlenecks.

The ADSP-21160M is optimized for multiprocessing topologies; SHARC supports multiprocessing via link ports or an external port. In the diagram below, both cluster and link port multiprocessing is shown. Over the external port up to six 21160Ms may be connected together without any additional support logic. The arbitration for this shared bus is integrated on-chip. Each SHARC in the cluster has access to every SHARC's internal memory. Through the external port connection, optional external memory may be shared as well.

The six link ports are another way to gluelessly connect a multiprocessing system. Both, the links and the cluster can be used simultaneously and systems with hundreds of SHARC DSPs can be developed using both peripherals.

Maximize Speed, Minimize Size
The ADSP-21160M is offered in a 27mm x 27mm 400-ball PBGA (Plastic Ball Grid Array) package 40% smaller than processors in this performance class.

More Processing Per Watt
In addition to small size and high performance, the 21160M's power dissipation enables new levels of MFLOPS per watt. The ADSP-21160M typical power dissipation is 2 watts, enabling 240 MFLOPS of performance per watt. This allows designers to use multiple processors on a PCI card within the PCI power limit of 25 watts. With eight 21160M DSPs, providing 480 MFLOPS each, a standard PCI card design can obtain 3.84 GFLOPS performance and leave 9 watts for other circuitry.

The ADSP-21160M is supported by hundreds of readily available third-party hardware and software products and ADI's powerful VisualDSP++ development system, allowing for fast and easy development, debug and deployment.

    • Glueless Clusters of up to six SHARCs
    • Link Ports for 2D & 3D Arrays
    • Distributed Bus Arbitration
    • Unified Memory Space
    • Link Ports Provide Up To 80MB/sec I/O Each
    • 320 MB/sec External Port
    • Hardware Support for Semaphores

Functional Block Diagram for ADSP-21160M

ADSP-21160M Diagram
Functional Block Diagram for ADSP-21160M


Diagrams


Markets & Applications


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

ADSP-21160M Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-21160MKB-80 Status: Production 400 ball BGA 400 Comm. Tray, 40 $241.66 $195.75 N  Material Info PCN Purchase
ADSP-21160MKBZ-80 Status: Production 400 ball BGA 400 Comm. Tray, 40 $215.51 $174.57 Y  Material Info PCN Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

content here.
content here.