ADSP-21061L:  SHARC, 44MHz, 150 MFLOPS, 3.3v, floating point

Product Status:   Production 

The ADSP-21061L is the newest member of the powerful SHARC ® family of floating point processors. The SHARC ® are signal processing microcomputers that offer new capabilities and levels of integration and performance. The ADSP-21061L is the low power (3.3 volt) version of the ADSP-21061. The ADSP-21061L is a 32-bit processor optimized for high performance DSP applications. The ADSP-21061L ...More

ADSP-21061L:  SHARC, 44MHz, 150 MFLOPS, 3.3v, floating point

Product Description

The ADSP-21061L is the newest member of the powerful SHARC ® family of floating point processors. The SHARC ® are signal processing microcomputers that offer new capabilities and levels of integration and performance. The ADSP-21061L is the low power (3.3 volt) version of the ADSP-21061. The ADSP-21061L is a 32-bit processor optimized for high performance DSP applications. The ADSP-21061L combines the ADSP-21000 DSP core with a dual-ported on-chip SRAM and an I/O processor with a dedicated I/O bus to form a complete system-in-a-chip.

Fabricated in a high-speed, low-power CMOS process, the ADSP-21061L has a 25 ns instruction cycle time operating at 40 MIPS. With its on-chip instruction cache, the processor can execute every instruction in a single cycle.

The ADSP-21061L SHARC combines a high-performance floating-point DSP core with integrated, on-chip system features, including a 1 Mbit SRAM memory, host processor interface, DMA controller, serial ports and parallel bus connectivity for glueless DSP multiprocessing.

DATA SHEET

    • 50MHz (20ns instruction rate) SISD SHARC Core
    • 150MFLOPs peak performance
    • Code compatible with all SHARC processors
    • Supports IEEE-compatible 32-bit floating-point, 40-bit floating point, and 32-bit fixed point math
    • 1Mbit of on-chip dual-ported SRAM
    • Glueless connection for scalable DSP multiprocessing
    • Two synchronous serial ports with independent transmit and receive functions
    • 6 Channel DMA controller
    • Host Processor Interface

Functional Block Diagram for ADSP-21061L

ADSP-21061L Diagram
Functional Block Diagram for ADSP-21061L


Diagrams


Markets & Applications


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

ADSP-21061L Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-21061LASZ-176 Status: Production 240 ld MQFP 240 Ind Tray, 24 $58.40 $56.65 Y  Material Info PCN Purchase
ADSP-21061LKB-160 Status: Production 225 ball BGA (23mm²) 225 Comm. Tray, 60 $61.03 $59.18 N  Material Info PCN Purchase
ADSP-21061LKBZ-160 Status: Production BALL GRID ARRAY 225 Comm. Tray, 60 $54.43 $52.78 Y  Material Info PCN Purchase
ADSP-21061LKSZ-160 Status: Production 240 ld MQFP 240 Comm. Tray, 24 $45.10 $43.75 Y  Material Info PCN Purchase
ADSP-21061LKSZ-176 Status: Production 240 ld MQFP 240 Comm. Tray, 24 $54.43 $52.78 Y  Material Info PCN Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

content here.
content here.