Add to Signal Chain Designer

ADSP-2171:  16-bit, 33 MIPS, 5v, 2 Serial Ports, Host Port

Product Details

The ADSP-2171, ADSP-2172, and ADSP-2173 are single-chip microcomputers optimized for digital signal processing (DSP) and other high-speed numeric processing applications. The ADSP-2171 and ADSP-2172 are designed for 5.0 V applications. The ADSP-2173 is designed for 3.3 V applications. The ADSP-2172 also has 8K words (24-bit) of program ROM.

The ADSP-217x combines the ADSP-2100 base architecture (three computational units, data address generators, and a program sequencer) with two serial ports, a host interface port, a programmable timer, extensive interrupt capabilities, and on-chip program and data memory.

The ADSP-2171, ADSP-2172, and ADSP-2173 are single-chip microcomputers optimized for digital signal processing (DSP) and other high-speed numeric processing applications. The ADSP-2171 and ADSP-2172 are designed for 5.0 V applications. The ADSP-2173 is designed for 3.3 V applications. The ADSP-2172 also has 8K words (24-bit) of program ROM.

The ADSP-217x combines the ADSP-2100 base architecture (three computational units, data address generators, and a program sequencer) with two serial ports, a host interface port, a programmable timer, extensive interrupt capabilities, and on-chip program and data memory.

In addition, the ADSP-217x supports new instructions, which include bit manipulations-bit set, bit clear, bit toggle, bit test- new ALU constants, new multiplication instruction (x squared), biased rounding, and global interrupt masking, for increased flexibility. The ADSP-217x also has a Bus Grant Hang Logic (BGH) feature.

The ADSP-217x provides 2K words (24-bit) of program RAM and 2K words (16-bit) of data memory. The ADSP-2172 provides an additional 8K words (24-bit) of program ROM. Power-down circuitry is also provided to meet the low power needs of battery operated portable equipment. The ADSP-217x is available in 128-pin TQFP and 128-pin PQFP packages.

Fabricated in a high-speed, double metal, low power, CMOS process, the ADSP-217X operates with a 30 ns instruction cycle time. Every instruction can execute in a single processor cycle.

The ADSP-217x's flexible architecture and comprehensive instruction set allow the processor to perform multiple operations in parallel. In one processor cycle the ADSP-217x can:

  • generate the next program address
  • fetch the next instruction
  • perform one or two data moves
  • update one or two data address pointers
  • perform a computational operation
  • This takes place while the processor continues to:

  • receive and transmit data through the two serial ports
  • receive and/or transmit data through the host interface port
  • decrement timer
  • FEATURES and BENEFITS

    • 30 ns Instruction Cycle Time (33 MIPS) from 16.67 MHz Crystal at 5.0 V
    • 50 ns Instruction Cycle Time (20 MIPS) from 10 MHz Crystal at 3.3 V
    • ADSP-2100 Family Code & Function Compatible with New Instruction Set Enhancements for Bit Manipulation Instructions, Multiplication Instructions, Biased Rounding, and Global Interrupt Masking
    • Bus Grant Hang Logic
    • 2K Words of On-Chip Program Memory RAM
    • 2K Words of On-Chip Data Memory RAM
    • 8K Words of On-Chip Program Memory ROM (ADSP-2172)
    • 8- or 16-Bit Parallel Host Interface Port
    • 300 mW Typical Power Dissipation at 5.0 V at 30 ns
    • 70 mW Typical Power Dissipation at 3.3 V at 50 ns

    Functional Block Diagram

    Documentation

    Title Content Type File Type
    ADSP-2171/ADSP-2173: DSP Microcomputer Data Sheet (Rev A, 11/1995) (pdf) Data Sheets PDF
    AN-227: Digital Control System Design with the ADSP-2100 Family  (pdf) Application Notes PDF
    EE-32: Language Extensions: Memory Storage Types, ASM & Inline Constructs  (pdf, 89 kB) Application Notes PDF
    AN-334: Digital Signal Processing Techniques  (pdf, 982 kB) Application Notes PDF
    AN-344: Digital FIR Filters without Tears  (pdf, 659 kB) Application Notes PDF
    AN-524: ADV601/ADV611 Bin Width Calculation in ADSP-21xx DSP  (pdf, 84 kB) Application Notes PDF
    EE-37: How to Interface an LCD to the 21xx and 2106x Family DSP's  (pdf, 19 kB) Application Notes PDF
    EE-90: Using the 21xx C-FFT Library  (pdf, 204 kB) Application Notes PDF
    EE-74: Analog Devices Serial Port Development and Troubleshooting Guide  (pdf, 343 kB) Application Notes PDF
    EE-60: Simulating an RS-232 UART Using the Synchronous Serial Ports on the ADSP-21xx Family DSPs  (pdf, 257 kB) Application Notes PDF
    EE-48: Converting Legacy 21xx Systems To A 218x System Design  (pdf, 266 kB) Application Notes PDF
    EE-36: ADSP-21xx Interface to the IOM-2 bus  (pdf, 46 kB) Application Notes PDF
    EE-33: Programming The ADSP-21xx Timer In C  (pdf, 0 kB) Application Notes PDF
    EE-19: Boot Paging II: Maximizing Boot-Memory Efficiency on the ADSP-21xx family DSP's (excluding the ADSP-218x)  (pdf, 322 kB) Application Notes PDF
    EE-18: Choosing and Using FFTs for ADSP-21xx  (pdf, 16 kB) Application Notes PDF
    EE-06: ADSP-21xx Serial Port Startup Issues  (pdf, 8 kB) Application Notes PDF
    AN-227:  Digital Control System Design with the ADSP-2100 Family  (pdf, 671 kB) Application Notes PDF
    Using the ADSP-2100 Family Volume 2 (Rev 1.0)  (zip, 2219 kB) | Request a CD Processor Manuals ZIP
    VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
    ADSP-2100 DSP User's Manual (Revision 3)  (zip, 3866 kB) Legacy Processor Manuals ZIP
    Maximizing Battery Life in Communications Systems
    (Analog Dialogue, Vol. 29, No. 3, 1995)
    Analog Dialogue HTML
    Choosing High-Speed Signal Processing Components for Ultrasound Systems
    (Analog Dialogue, Vol. 29, No. 2, 1995)
    Analog Dialogue HTML
    For Efficient Signal Processing in Embedded Systems, Take a DSP, not a RISC
    (Analog Dialogue, Vol. 30, No. 3, 1996)
    Analog Dialogue HTML
    Powerful Design Tools for Motion Control Applications
    (Analog Dialogue, Vol. 31, No. 3, 1997)
    Analog Dialogue HTML
    Industrial ICs
    Industrial ICs Solutions Bulletin, Volume 10, Issue 8
    Solutions Bulletins HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    VisualDSP++ Downloads and Updates Software Tools Upgrades HTML
    ADSP-21xx Applications Handbook File Area Code Examples HTML

    SampleSample & Buy

    Price, packaging, availability

    ADSP-2171 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADSP-2171BSTZ-133 Status: Obsolete LQFP 1.4 MM 128 Ind Tray, 72 - Y  Material Info PCN/PDN Contact ADI
    ADSP-2171BSZ-133 Status: Contact ADI PLASTIC QUAL FLATPACK/MQFP 128 Ind Tray, 24 - Y  Material Info PCN/PDN Contact ADI
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close