content here.
content here.

ADP3000:  HIGH EFFICIENCY, STEP-UP/STEP-DOWN SWITCHING REGULATOR

The ADP3000 is a versatile step-up/step-down switching regulator that operates from an input supply voltage of 2 V to 12 V in step-up mode and up to 30 V in step-down mode.

The ADP3000 operates in Pulse Frequency Mode (PFM) and consumes only 500 µA, making it highly suitable for applications that require low quiescent current.

The ADP3000 can deliver an output current of 100 mA at ...More

ADP3000:  High Efficiency, Step-Up/Step-Down Switching Regulator

Product Description

The ADP3000 is a versatile step-up/step-down switching regulator that operates from an input supply voltage of 2 V to 12 V in step-up mode and up to 30 V in step-down mode.

The ADP3000 operates in Pulse Frequency Mode (PFM) and consumes only 500 µA, making it highly suitable for applications that require low quiescent current.

The ADP3000 can deliver an output current of 100 mA at 3 V from a 5 V input in step-down configuration and 180 mA at 3.3 V from a 2 V input in step-up configuration.

The auxiliary gain amplifier can be used as a low battery detector, linear regulator undervoltage lockout or error amplifier.

The ADP3000 operates at 400 kHz switching frequency. This allows the use of small external components (inductors and capacitors), making the device very suitable for space constrained designs.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • Operates at Supply Voltages from 2 V to 30 V
  • Works in Step-Up or Step-Down Mode
  • Very Few External Components Required
  • High Frequency Operation Up to 400 kHz
  • Low Battery Detector on Chip
  • User Adjustable Current Limit
  • Fixed and Adjustable Output Voltage
  • 8-Pin DIP and SO-8 Package
  • Small Inductors and Capacitors
  • Vin Range: 2V-30V
  • Boost: Yes
  • Buck: Yes
  • Iout (max): 1.5A
  • Supply Current : 500µA
  • Switching Frequency: 400 kHz

Functional Block Diagram for ADP3000