Reference Circuits & Solutions

REFERENCE CIRCUITS & SOLUTIONS — ADP2504 : 1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

 
Power Reference Designs (1)
  • ADP2504 Reference Design  (pdf, 137 kB)
    PRD uses 3.0 V to 4.2 V for the input voltage. Design criteria are for small size and low cost. The switching frequency is fixed at 2.5 MHz. The output is current limited to 600mA +/-10% and remains in constant current for Vout down to 2.5 V.
Send Feedback X
content here.
content here.

Send Feedback

Close