ADP2126 Evaluation Board

Product Details

The ADP2126/ADP2127 evaluation board is a complete 6 MHz, low quiescent current, synchronous buck dc-to-dc converter solution that is capable of producing up to 500 mA of output current at fixed 1.20 V and 1.26 V output voltages. The con-verter operates with an input voltage in the 2.1 V to 5.5 V range. The device uses a voltage regulating pulse-width modulation (PWM) that maintains a constant frequency with excellent stabil-ity and transient response. The evaluation board demonstrates the operation and performance of the ADP2126/ADP2127, as well as its compatibility with tiny ceramic components for a small area solution.

Documentation

SampleBuy

Price, packaging, availability

ADP2126 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP2126-1.2-EVALZ Status: Production Evaluation Board $60.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close