Technical Articles (1)
Data Sheets (1)
Glossary (1)
Overview (4)
- 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter (pdf, 2285 kB)
- ADP2102 - Low Duty Cycle, 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter (pdf, 2217 kB)
- DC-to-DC Switching Regulator IC Solutions (10/06) (pdf, 3205 kB)
- We measure portable performance in µA and MHz. In handheld designs, analog is everywhere.
Power Reference Designs (2)
-
ADP1829, ADP210x and ADP171x Reference Design
(pdf, 687 kB)
Seven Output Voltages: 3.6 V, 3.3 V,3.3l V 2.5 V, 1.8 V, 1.25 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load -
ADP1829, ADP210x, ADP171x Reference Design
(pdf, 447 kB)
Seven Output Voltages: 5.0 V, 3.6 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load