ADP2102 Evaluation Board

Product Details

The ADP2102 evaluation board is a complete step-down, dc-to-dc converter solution using the ADP2102 step-down, dc-to-dc converter. It provides a ±1% accurate (±2% over all conditions) regulated output voltage with load currents up to 600 mA. It comes in two versions: fixed output with output voltages ranging from 0.8 V to 1.875 V and adjustable output with output voltages ranging from 0.8 V to 3.3 V.

Documentation

SampleBuy

Price, packaging, availability

ADP2102 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP2102-0.8-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-1.0-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-1.25-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-1.2-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-1.375EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-1.5-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-1.875EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-1.8-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-1-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-2-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-3-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP2102-4-EVALZ Status: Production Evaluation Board $60.72 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close