Evaluation boards to test the ADP1883 switching controller at 300 kHz, 600 kHz, or 1 MHz switching frequency.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.
Check Inventory & Purchase