ADP1877 Evaluation Board

Product Details

This describes the design, operation, and test results of the ADP1877 13 A evaluation board. The input range for this evaluation board is 6 V to 14 V, and the two regulated output voltages are set to 1.8 V and 1.05V, each with a maximum load current of 13 A. A switching frequency (fSW) of 600 kHz achieves a good balance between efficiency and the sizes of the power components.

SampleBuy

Price, packaging, availability

ADP1877 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP1877HC-EVALZ Status: Production Evaluation Board $60.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close