ADP1850 Evaluation Board

Product Details

This describes the design, operation, and test results of the ADP1850DP-EVALZ operating in dual-phase mode and the ADP1850SP-EVALZ operating in single-phase mode.

The input range for this evaluation board is 10 V to 15 V, and the regulated output voltage is 1.09 V with a maximum 50 A output current. A switching frequency (fSW) of 300 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.

The input range for the ADP1850SP-EVALZ evaluation board is 10 V to 20 V, and the two regulated output voltages are set to 3.3 V (VOUT1) and 1.8 V (VOUT2) with a maximum 14 A output current. A switching frequency (fSW) of 600 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.

SampleBuy

Price, packaging, availability

ADP1850 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP1850DP-EVALZ Status: Production Dual Phase, Interleaved Evaluation Board $60.00 Yes -
ADP1850SP-EVALZ Status: Production Single Phase Evaluation Board $60.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close