ADP1828 Evaluation Board

Product Details

This describes the design, operation, and test results of the 20 A ADP1828 evaluation board and the ADP1828 5 A evaluation board.

The input range for the 20A evaluation board is 6 V to 18 V, and the output voltage is 1.8 V with a maximum load current of 20 A. For this design, a switching frequency (fSW) of 300 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.

The input range for the 5A evaluation board is 5.5 V to 13.2 V, and the output voltage is 1.8 V with a maximum load current of 5 A. For this design, a switching frequency (fSW) of 600 kHz is chosen to achieve a good balance between efficiency and the sizes of the power components.

SampleBuy

Price, packaging, availability

ADP1828 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP1828HC-EVALZ Status: Production Evaluation Board $80.96 Yes -
ADP1828LC-EVALZ Status: Production Evaluation Board $80.96 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close