ADP1823 Evaluation Tools

Product Details

This describes the design, operation, and test results of the ADP1823 evaluation board. The input range in this evaluation board is 5.5 V to 20 V. The output voltages are configured for VOUT1 = 1.8 V with a maximum current limit at 15 A and VOUT2 = 1.2 V with a maximum current limit at 15 A. All of the results tested from the evaluation board were running at a switching frequency fSW = 300 kHz with VIN = 12 V, VOUT1 = 1.2 V at up to 15 A and VOUT2 = 1.8 V at up to 15 A.

Send Feedback X
content here.
content here.

Send Feedback

Close