OBSOLETE PRODUCT — ADP3607:  50 mA Switched Capacitor Voltage Boost with Regulated Output

The ADP3607 is a 50 mA regulated output switched capacitor voltage doubler. It provides a regulated output voltage with minimum voltage loss and requires a minimum number of external components. In addition, the ADP3607 does not require the use of an inductor.

DATA SHEET

REPLACEMENT PARTS

Rochester Electronics is the only authorized source of Analog Devices' products that have previously been discontinued or have become obsolete. Product availability should be checked directly with Rochester Electronics.

Specifications

Input Voltage (V) 3-5v
Vout Preset (V) 5v/adj
Iout 50mA
Vout #2 (V) n/a
Iout #2 (µA) n/a
Vout #3 (V) n/a
Iout #3 (µA) n/a
Power Efficiency (%) n/a
Supply Current 6mA
Shutdown Current, max 200µA
Package SOIC-8,TSSOP-8
Review this Product X
content here.
content here.

Review this Product

Close