content here.
content here.

ADP3605:  120 mA Switched Capacitor Voltage Inverter with Regulated Output

The ADP3605 is a 120 mA inverting regulator that converts a 3- to 6-volt input into a -3 volt output. It provides a fully regulated output voltage without using inductors. A charge pump converter, the ADP3605 combines the benfits of outstanding accuracy (±5% over line, load and temperature), low shutdown current (10 µA typical) and small size. It has an internal 500 kHz oscillator, allowing use of ...More

ADP3605:  120 mA Switched Capacitor Voltage Inverter with Regulated Output

Product Description

The ADP3605 is a 120 mA inverting regulator that converts a 3- to 6-volt input into a -3 volt output. It provides a fully regulated output voltage without using inductors. A charge pump converter, the ADP3605 combines the benfits of outstanding accuracy (±5% over line, load and temperature), low shutdown current (10 µA typical) and small size. It has an internal 500 kHz oscillator, allowing use of small charge pump and filter capacitors.

  • Fully Regulated Output Voltage (–3 V and Adjustable)
  • High Output Current: 120 mA
  • Output Accuracy: ±3%
  • 250 kHz Switching Frequency
  • Low Shutdown Current: 2 µA Typical
  • Input Voltage Range from 3 V to 6 V
  • SO-8 and RU-14 Packages
  • –40°C to +85°C Ambient Temperature Range
  • Input Voltage (V): 3-6v
  • Vout Preset (V): -3v/adj
  • Iout : 120mA
  • Vout #2 (V): n/a
  • Iout #2 (µA): n/a
  • Vout #3 (V): n/a
  • Iout #3 (µA): n/a
  • Power Efficiency (%): n/a
  • Supply Current : 6mA
  • Shutdown Current, max: 15µA
  • Package: SOIC-8,TSSOP-14

Functional Block Diagram for ADP3605

ADP3605 Diagram
Functional Block Diagram for ADP3605
Part# Input Voltage (V) Vout Preset (V) Iout Power Efficiency (%) Supply Current Shutdown Current, max Boost Inverter Regulated Output Package Price* (1000-4999)
ADM660 1.5 - 7 -Vin or 2*Vin 100mA 80 4.5mA 5µA Y Y --- DIP/SO/TSSOP $1.82
ADM8660 1.5 - 7 -Vin 100mA 80 4.5mA 5µA --- Y --- DIP/SO/TSSOP $1.92
ADM8828 1.5 - 5.5 -Vin 25mA 99 1mA 2µA --- Y --- 6-Lead SOT 23 $0.76
ADM8829 1.5 - 5.5 -Vin 25mA 99 1mA n/a --- Y --- 6-Lead SOT 23 $0.76
ADM8832 2.6 - 3.6 +5.1/+15.3/-10.3 5mA 90 400µA 1µA Y Y Y LFCSP-20 $2.02
ADM8839 2.6 - 3.6 +5/+15/-15 8mA 82 500µA 5µA Y Y Y LFCSP-20 $1.92
ADP3605 3-6v -3v/adj 120mA n/a 6mA 15µA --- Y Y SOIC-8, TSSOP-14 $1.50

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.