content here.
content here.

ADM9264:  Quad Power Supply Monitor for Desktop PCs

The ADM9264 is a Quad Supply Monitor IC which simultaneously monitors four separate power supply voltages and outputs error signals if any of the supply voltages go out of limits. It is designed for PC supply monitoring but can be used on any system where multiple power supplies require monitoring. The error output signals are available individually and also gated into a common output - PWROK. ...More

ADM9264:  Quad Power Supply Monitor for Desktop PCs

Product Description

The ADM9264 is a Quad Supply Monitor IC which simultaneously monitors four separate power supply voltages and outputs error signals if any of the supply voltages go out of limits. It is designed for PC supply monitoring but can be used on any system where multiple power supplies require monitoring. The error output signals are available individually and also gated into a common output - PWROK. Auxiliary inputs ERRX, ERRY are provided which are also gated into the main PWROK signal. These inputs allow signals from other monitoring circuits (for example temperature sensor, alarm, etc.) to be linked into the ADM9264.

Each power supply monitor circuit uses a proprietary window comparator design whereby a three resistor network is used in conjunction with two comparators and a single precision voltage reference to check if the supply is within its required operating tolerance. An added feature of this design is that the power supply voltages being monitored can be higher than the power supply voltage to the monitoring IC itself.

Analog Devices' experience in the design of power supply supervisory circuits is used to provide an optimum solution for the overall circuit in terms of cost, performance and power consumption. Key features of the design include the incorporation of hysteresis and glitch immunity into the comparators, which minimizes the possibility of spurious triggering by noise spikes on the supplies being monitored.

The part is manufactured on one of Analog Devices' proprietary BiCMOS processes, which also includes high performance thin film resistors to achieve the accuracy required for the precision voltage reference and power supply high and low trip points.

Eb

EVALUATION BOARDS & DEVELOPMENT KITS

Ts

TOOLS, SOFTWARE & SIMULATION MODELS

  • # of Monitored Voltages: 4
  • Manual Reset Capability: No
  • Package: SOIC
  • Reset Threshold Summary: 4 Options--2.6 to 11.04V
  • Reset Output-Stage: Active-Low/Open-Drain
  • Min Reset Timeout (ms): n/a
  • Typ Watchdog Timeout (ms): ---

Functional Block Diagram for ADM9264

Part# # of Monitored Voltages Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Typ Watchdog Timeout (ms) Package Product Description Price* (1000-4999)
AD5100 4 Programmable Adj Active-Low/Push-Pull Yes adj. SOP System-Mgmt IC with Programmable Quad Voltage Monitoring and Supervisory Functions $2.96
ADM1184 4 Adjustable 280 Active-High/Open-Drain No --- SOP 0.8% Accurate Quad Voltage Monitor $2.42
ADM13305 2 5 Options--0.6Adj to 4.55 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes 1.6 SOIC Dual Processor Supervisor with Watchdog $0.96
ADM13307 3 6 Options--0.6 to 4.55V 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes --- SOIC Triple Processor Supervisors $0.99
ADM2914 4 Vcc ± 500 mV Adj Active-Low/Open-Drain No adj. SOP Quad UV/OV Positive/Negative Voltage Monitor $3.99
ADM6339 4 9 Options&Adj (-5 to +5) 200 Active-Low/Int-Pullup No --- SOT Quad Voltage Microprocessor Supervisory Circuit $1.79
ADM6710 4 6 Options--0.62Adj to 5V 140 Active-Low/Open-Drain No --- SOT Low Voltage, High Accuracy, Triple/Quad Voltage uP Supervisory Circuit $1.62
ADM9264 4 4 Options--2.6 to 11.04V n/a Active-Low/Open-Drain No --- SOIC Quad Power Supply Monitor for Desktop PCs -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.