content here.
content here.

ADM6710:  Low Voltage, High Accuracy, Triple/Quad Voltage Microprocessor Supervisory Circuit

The ADM6710 is a low voltage, high accuracy supervisory circuit. The device monitors up to four system supply voltages.

The ADM6710 incorporates a variety of internally pretrimmed undervoltage threshold options for monitoring 1.8 V, 2.5 V, 3.0 V, 3.3 V and 5.0 V supply voltages. The ADM6710Q offers three adjustable thresholds for monitoring voltages down to 0.62 V. See the Data Sheet ...More

ADM6710:  Low Voltage, High Accuracy, Triple/Quad Voltage Microprocessor Supervisory Circuit

Product Description

The ADM6710 is a low voltage, high accuracy supervisory circuit. The device monitors up to four system supply voltages.

The ADM6710 incorporates a variety of internally pretrimmed undervoltage threshold options for monitoring 1.8 V, 2.5 V, 3.0 V, 3.3 V and 5.0 V supply voltages. The ADM6710Q offers three adjustable thresholds for monitoring voltages down to 0.62 V. See the Data Sheet Ordering Guide section for a list and description of all available options.

If a monitored power supply voltage falls below the minimum voltage threshold, a single active low output asserts, triggering a system reset. The output is open drain with a weak internal pull-up to the monitored IN2 supply (or to VCC in the case of the ADM6710Q) of typically 10 μA. Once all voltages rise above the selected threshold level, the reset signal remains low for the reset timeout period (200 ms typical).

The ADM6710 output remains valid as long as IN1 or IN2 exceeds 1 V, whereas for the ADM6710Q, the output remains valid as long as VCC exceeds 2 V.

Unused monitored inputs should not be allowed to float or to be grounded, instead they should be connected to a supply voltage greater than their specified threshold voltages. The ADM6710 is available in a 6-lead SOT-23 package. The device operates over the extended temperature range of −40°C to +85°C.

Applications

  • Telecommunications
  • Microprocessor systems
  • Desktop and notebook computers
  • Data storage equipment
  • Servers/workstations
  • Data Sheet, Rev. 0, 6/07

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Accurate monitoring of up to four power supply voltages
    • 5 factory-set threshold options: 1.8 V, 2.5 V, 3.0 V, 3.3 V, 5 V
    • Adjustable input threshold voltage = 0.62 V (1.5% accuracy)
    • Open-drain RESET output (10 μA internal pull-up)
    • 200 ms typical reset timeout
    • Reset output stage: active low, valid to IN1 = 1 V or IN2 = 1 V
    • Low power consumption (35 μA)
    • Power supply glitch immunity
    • Specified from −40°C to +85°C
    • 6-lead SOT-23 package
    • # of Monitored Voltages: 4
    • Manual Reset Capability: No
    • Package: SOT
    • Reset Threshold Summary: 6 Options--0.62Adj to 5V
    • Reset Output-Stage: Active-Low/Open-Drain
    • Min Reset Timeout (ms): 140
    • Typ Watchdog Timeout (ms): ---

    Functional Block Diagram for ADM6710

    Part# # of Monitored Voltages Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Typ Watchdog Timeout (ms) Package Product Description Price* (1000-4999)
    AD5100 4 Programmable Adj Active-Low/Push-Pull Yes adj. SOP System-Mgmt IC with Programmable Quad Voltage Monitoring and Supervisory Functions $2.96
    ADM1184 4 Adjustable 280 Active-High/Open-Drain No --- SOP 0.8% Accurate Quad Voltage Monitor $2.42
    ADM13305 2 5 Options--0.6Adj to 4.55 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes 1.6 SOIC Dual Processor Supervisor with Watchdog $0.96
    ADM13307 3 6 Options--0.6 to 4.55V 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes --- SOIC Triple Processor Supervisors $0.99
    ADM2914 4 Vcc ± 500 mV Adj Active-Low/Open-Drain No adj. SOP Quad UV/OV Positive/Negative Voltage Monitor $3.99
    ADM6339 4 9 Options&Adj (-5 to +5) 200 Active-Low/Int-Pullup No --- SOT Quad Voltage Microprocessor Supervisory Circuit $1.79
    ADM6710 4 6 Options--0.62Adj to 5V 140 Active-Low/Open-Drain No --- SOT Low Voltage, High Accuracy, Triple/Quad Voltage uP Supervisory Circuit $1.62
    ADM9264 4 4 Options--2.6 to 11.04V n/a Active-Low/Open-Drain No --- SOIC Quad Power Supply Monitor for Desktop PCs -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.