content here.
content here.

ADM13307:  Triple Processor Supervisors

The ADM13307 is a triple voltage supervisor designed to monitor up to three voltage levels in DSP and microprocessor-based systems.

There are five models available, all of which feature a combination of internally pretrimmed undervoltage threshold options for monitoring 1.8 V, 2.5 V, 3.3 V, and 5 V supplies. There are also two adjustable input options with undervoltage thresholds of ...More

ADM13307:  Triple Processor Supervisors

Product Description

The ADM13307 is a triple voltage supervisor designed to monitor up to three voltage levels in DSP and microprocessor-based systems.

There are five models available, all of which feature a combination of internally pretrimmed undervoltage threshold options for monitoring 1.8 V, 2.5 V, 3.3 V, and 5 V supplies. There are also two adjustable input options with undervoltage thresholds of either 0.6 V or 1.25 V.

The ADM13307-18, ADM13307-25, and ADM13307-33 models have two internally fixed thresholds and one externally programmable threshold via a resistor string. The ADM13307-4 and ADM13307-5 offer one internally fixed threshold and two externally programmable thresholds. See the Data Sheet Ordering Guide for a list of all available options.

During power-up, RESET is asserted when the supply voltage exceeds 1.1 V. The device then monitors the SENSEv input pins and holds the RESET output low as long as the SENSEv pins remain below the rising threshold voltage, VIT+.

Once the supplies monitored at the SENSEv inputs rise above their associated thresholds, the reset signal remains low for the reset timeout period before deasserting. Subsequently, if a voltage monitored by the SENSEv pins falls below its associated falling input threshold voltage, V, the RESET output asserts.

The ADM13307 features both an active high RESET and an active low RESET output.

The manual reset input of the ADM13307 can be used to initiate a reset by means of an external push button or logic signal.

The ADM13307 is available in an 8-lead narrow body SOIC package. The device operates over the extended industrial temperature range of −40°C to +85°C.

Applications

  • Supervising DSPs/microcontrollers
  • Industrial and portable equipment
  • Wireless systems
  • Notebook/desktop computers
  • Data Sheet, Rev. 0, 8/07

    Eb

    EVALUATION BOARDS & DEVELOPMENT KITS

    Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • Triple supervisory circuits
    • Supply voltage range of 2.0 V to 5.5 V
    • Pretrimmed threshold options: 1.8 V, 2.5 V, 3.3 V, and 5 V
    • Adjustable 0.6 V and 1.25 V voltage references
    • Maximum supply current of 40 μA
    • 140 ms (minimum) reset timeout
    • RESET valid from VDD ≥ 1.1 V
    • Push-pull RESET and RESET outputs
    • 8-lead, narrow body SOIC package
    • Temperature range: −40°C to +85°C
    • # of Monitored Voltages: 3
    • Manual Reset Capability: Yes
    • Package: SOIC
    • Reset Threshold Summary: 6 Options--0.6 to 4.55V
    • Reset Output-Stage: Active-High/Push-Pull,Active-Low/Push-Pull
    • Min Reset Timeout (ms): 140
    • Typ Watchdog Timeout (ms): ---

    Functional Block Diagram for ADM13307

    Part# # of Monitored Voltages Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Typ Watchdog Timeout (ms) Package Product Description Price* (1000-4999)
    AD5100 4 Programmable Adj Active-Low/Push-Pull Yes adj. SOP System-Mgmt IC with Programmable Quad Voltage Monitoring and Supervisory Functions $2.96
    ADM1184 4 Adjustable 280 Active-High/Open-Drain No --- SOP 0.8% Accurate Quad Voltage Monitor $2.42
    ADM13305 2 5 Options--0.6Adj to 4.55 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes 1.6 SOIC Dual Processor Supervisor with Watchdog $0.96
    ADM13307 3 6 Options--0.6 to 4.55V 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes --- SOIC Triple Processor Supervisors $0.99
    ADM2914 4 Vcc ± 500 mV Adj Active-Low/Open-Drain No adj. SOP Quad UV/OV Positive/Negative Voltage Monitor $3.99
    ADM6339 4 9 Options&Adj (-5 to +5) 200 Active-Low/Int-Pullup No --- SOT Quad Voltage Microprocessor Supervisory Circuit $1.79
    ADM6710 4 6 Options--0.62Adj to 5V 140 Active-Low/Open-Drain No --- SOT Low Voltage, High Accuracy, Triple/Quad Voltage uP Supervisory Circuit $1.62
    ADM9264 4 4 Options--2.6 to 11.04V n/a Active-Low/Open-Drain No --- SOIC Quad Power Supply Monitor for Desktop PCs -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.