ADM13305:  Dual Processor Supervisors with Watchdog

The ADM13305 is a dual voltage supervisor designed to monitor two supplies and provide a reset signal to DSP and microprocessor-based systems.

There are five models available, all of which ...More

ADM13305:  Dual Processor Supervisors with Watchdog

Product Description

The ADM13305 is a dual voltage supervisor designed to monitor two supplies and provide a reset signal to DSP and microprocessor-based systems.

There are five models available, all of which feature a combination of internally pretrimmed undervoltage threshold options for monitoring 1.8 V, 2.5 V, 3.3 V, and 5 V supplies. There is also an adjustable input option with an undervoltage threshold voltage of 0.6 V.

The ADM13305-18, ADM13305-25, and ADM13305-33 models have two internally fixed thresholds. The ADM13305-4 and ADM13305-5 offer one internally fixed threshold and one externally programmable threshold via a resistor string. See the Ordering Guide for a list of all available options.

During power-up, RESETis asserted when the supply voltage exceeds 1.1 V. The device then monitors the SENSEv input pins and holds the RESET output low as long as either of the SENSEv inputs remains below the rising threshold voltage, VIT+.

Once the supplies monitored at the SENSEv inputs rise above their associated thresholds, the reset signal remains low for the reset timeout period before deasserting. Subsequently, if a voltage monitored by the SENSEv pins falls below its associated falling threshold, VIT−, RESETthe output asserts. The ADM13305 features both an active high RESET and an active low RESET output.

As well as providing power-on reset signals, an on-chip watchdog timer can reset the microprocessor if it fails to strobe within the preset timeout period. A reset signal can also be asserted by an external push button through the manual reset input pin.

The ADM13305 is available in an 8-lead, narrow body SOIC package. The device operates over the extended industrial temperature range of −40°C to +85°C.

Applications

  • Supervising DSPs/microcontrollers
  • Industrial and portable equipment
  • Wireless systems
  • Notebook/desktop computers
  • Data Sheet, Rev. 0, 8/07

    Features

    • Dual supervisory circuits
    • Supply voltage range of 2.7 V to 5.5 V
    • Pretrimmed threshold options: 1.8 V, 2.5 V, 3.3 V, and 5 V
    • Adjustable 0.6 V voltage reference
    • Maximum supply current of 40 μA
    • 140 ms (minimum) reset timeout
    • Watchdog timer with 1.6 sec (typical) timeout
    • RESET valid from VDD ≥ 1.1 V
    • Push-pull RESET and outputs RESET
    • 8-lead, narrow body SOIC package
    • Temperature range: −40°C to +85°C

    Diagrams

    ADM13305 Diagram
    Functional Block Diagram for ADM13305

    Specifications

    Batt-Backup-Flg No
    Manual Reset Capability Yes
    Package SOIC
    Reset Threshold Summary 5 Options--0.6Adj to 4.55
    Reset Output-Stage Active-High/Push-Pull,Active-Low/Push-Pull
    Min Reset Timeout (ms) 140
    Typ Watchdog Timeout (ms) 1.6
    Watchdog Timer Yes
    # of Monitored Voltages 2

    Explore Other Products

    ADM2914 - Quad UV/OV Positive/Negative Voltage Supervisor

    Subscribe to New Products Feed
    Part# # of Monitored Voltages Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Typ Watchdog Timeout (ms) Package Product Description Price* (1000-4999)
    AD5100 4 Programmable Adj Active-Low/Push-Pull Yes adj. SOP System-Mgmt IC with Programmable Quad Voltage Monitoring and Supervisory Functions $2.96
    ADM1184 4 Adjustable - Active-High/Open-Drain No n/a SOP 0.8% Accurate Quad Voltage Monitor $2.42
    ADM13305 2 5 Options--0.6Adj to 4.55 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes 1.6 SOIC Dual Processor Supervisor with Watchdog $0.96
    ADM13307 3 6 Options--0.6 to 4.55V 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes --- SOIC Triple Processor Supervisors $0.99
    ADM2914 4 - Adj Active-Low/Open-Drain - - SOIC Quad UV/OV Positive/Negative Voltage Monitor $3.99
    ADM6710 4 6 Options--0.62Adj to 5V 140 Active-Low/Open-Drain No --- SOT Low Voltage, High Accuracy, Triple/Quad Voltage uP Supervisory Circuit $1.62
    ADM9264 4 4 Options--2.6 to 11.04V n/a Active-Low/Open-Drain No --- SOIC Quad Power Supply Monitor for Desktop PCs -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    View Sales and Distribution Offices