ADM706:  3 V, Voltage Monitoring Microprocessor Supervisory Circuit

The ADM706P/ADM706R/ADM706S/ADM706T and the ADM708R/ADM708S/ADM708T microprocessor supervisory circuits are suitable for monitoring either 3 V or 3.3 V power supplies.

The ...More

The ADM706P/R/S/T are also available which is identical to the ADM706 except for the reset threshold monitor levels. The ADM706P/R/S/T Data Sheet found under the "More Data Sheets" link explains the differences.

ADM706:  3 V, Voltage Monitoring Microprocessor Supervisory Circuit

Product Description

The ADM706P/ADM706R/ADM706S/ADM706T and the ADM708R/ADM708S/ADM708T microprocessor supervisory circuits are suitable for monitoring either 3 V or 3.3 V power supplies.

The ADM706P/ADM706R/ADM706S/ADM706T provide the following functions:

  1. Power-supply monitoring circuitry that generates a reset output during power-up, power-down, and brownout conditions. The reset output remains operational with VCC as low as 1 V.
  2. Independent watchdog monitoring circuitry that is activated if the watchdog input has not been toggled within 1.6 sec.
  3. A 1.25 V threshold detector for power-fail warning, low battery detection, or to monitor an additional power supply.
  4. An active low debounced MR input.

The ADM706R, ADM706S, and ADM706T are identical except for the reset threshold monitor levels, which are 2.63 V, 2.93 V, and 3.08 V, respectively. The ADM706P is identical to the ADM706R in that the reset threshold is 2.63 V. It differs only in that it has an active high reset output.

The ADM708R/ADM708S/ADM708T provide the same functionality as the ADM706R/ADM706S/ADM706T and only differ in that:

  1. A watchdog timer function is not available.
  2. An active high reset output (RESET) in addition to the active low (RESET) output is available.

All parts are available in narrow 8-lead PDIP and 8-lead SOIC packages.

Applications

  • Microprocessor systems
  • Computers
  • Controllers
  • Intelligent instruments
  • Critical microprocessor monitoring
  • Automotive systems
  • Battery-operated systems
  • Portable instruments
  • Data Sheet, Rev. B, 2/07

    Features

    • Precision supply voltage monitor
      2.63 V (ADM706P, ADM706R, ADM708R)
      2.93 V (ADM706S, ADM708S)
      3.08 V (ADM706T, ADM708T)
    • 100 μA quiescent current
    • 200 ms reset pulse width
    • Debounced manual reset input (MR)
    • Independent watchdog timer 1.6 sec timeout (ADM706x)
    • Reset Output
      Active high (ADM706P)
      Active low (ADM706R/ADM706S/ADM706T)
      Both active high and active low (ADM708R/ADM708S/ADM708T)
    • Voltage monitor for power-fail or low battery warning
    • Guaranteed RESET valid with VCC = 1 V
    • Superior upgrade for MAX706P/R/S/T, MAX708R/S/T

    Diagrams

    ADM706 Diagram
    Functional Block Diagram for ADM706

    Specifications

    Batt-Backup-Flg No
    Manual Reset Capability Yes
    Package DIP,SOIC
    Power Fail Indicator Yes
    Reset Threshold (V) 4.4
    Reset Output-Stage Active-Low/Push-Pull
    Min Reset Timeout (ms) 160
    Typ Watchdog Timeout (ms) 1600
    Watchdog Timer Yes

    Explore Other Products

    Part# Reset Threshold (V) Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Typ Watchdog Timeout (ms) Power Fail Indicator Package Product Description Price* (1000-4999)
    AD5100 Adjustable Adj Active-Low/Push-Pull Yes adj. Yes SOP System-Mgmt IC with Programmable Quad Voltage Monitoring and Supervisory Functions -
    ADM1232 4.37, 4.62 250 Active-High/Push-Pull, Active-Low/Open-Drain Yes 250, 500, 62.5 No DIP, SOIC, SOP Microprocessor Supervisory Circuit $0.95
    ADM13305 0.6, 1.68, 2.25, 2.93, 4.55, Adjustable 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes 1.6 - SOIC Multi-Voltage Supervisory Circuit $0.96
    ADM6316 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-Low/Push-Pull Yes 102, 1,600, 25,600, 6.3 No SOT Supervisory Ckt w/ Watchdog, Manual Reset & Active-Low, Push-Pull Reset Output in 5-Lead SOT-23 $0.51
    ADM6318 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull No 102, 1,600, 25,600, 6.3 No SOT Supervisory Circuit with Watchdog and Dual Active-Low/Active-High Push-Pull Reset Outputs $0.50
    ADM6320 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-Low/Open-Drain Yes 102, 1,600, 25,600, 6.3 No SOT Supervisory Circuit with Watchdog, Manual Reset & Active-Low, Open-Drain Reset Output $0.51
    ADM6321 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain No 102, 1,600, 25,600, 6.3 No SOT Supervisory Circuit with Watchdog and Dual Active-Low Open-Drain/Active-High Push-Pull Reset Outputs $0.51
    ADM6821 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull Yes 1,600 No SOT Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset and Active-High, Push-Pull Reset Output -
    ADM6822 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Open-Drain Yes 1,600 No SOT Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset and Open-Drain Reset Output -
    ADM6823 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes 1,600 No SOT Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset and Active-Low, Push-Pull Reset Output $0.76
    ADM6824 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull No 1,600 No SOT Low Voltage Supervisory Circuit w/ Watchdog, Manual Reset, Active-Hi & Low Push-Pull Reset Output -
    ADM699 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No 1,600 No DIP, SOIC µP Supv w/ Watchdog, 4.65V Trip Point, Low Supply Current and Active Low Reset Output $1.68
    ADM705 4.65 160 Active-Low/Push-Pull Yes 1,600 Yes DIP, SOIC µP Supv w/ 4.65V Trip Voltage, Watchdog, Pwr Fail, Manual Reset & Active Low Reset Output $1.02
    ADM706 4.4 160 Active-Low/Push-Pull Yes 1,600 Yes DIP, SOIC +3V, Voltage Monitoring µP Supervisory Circuit $1.70
    ADM823 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-Low/Push-Pull Yes 1,600 No SC70, SOT Supervisory Circuit with Watchdog, Manual Reset and Active-Low, Push-Pull Reset Output $0.51
    ADM824 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 140 Active-High/Push-Pull, Active-Low/Push-Pull No 1,600 No SC70, SOT Supervisory Circuit with Watchdog, Active-High &-Low Push-Pull Reset Output $0.51
    ADM8616 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 1, 1,120, 140, 20 Active-Low/Push-Pull No 102, 1,600, 6.3 No SC70 Low Voltage Supervisory Circuit w/ Watchdog and Active-Low, Push-Pull Reset Output--- in 4-Lead SC70 $0.86
    ADM8617 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 1, 1,120, 140, 20 Active-Low/Open-Drain No 102, 1,600, 6.3 No SC70 Low Voltage Supervisory Circuit w/ Watchdog & active-low open-drain output in 4-Lead SC70 $0.86
    ADM8699 4.65 140 Active-High/Push-Pull, Active-Low/Push-Pull No 1,600 No DIP, SOIC µP Supervisory Circuit with Watchdog, 4.65V Trip Point $2.01
    ADM9690 4.31 10 typ, 50 typ Active-Low/Push-Pull No 0.75, 1.5, 12.5, 25 No SOIC Power Supply and Watchdog Timer Monitoring Circuit $1.52
    Sorted by Part#

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices