ADM1184: 0.8% Accurate Quad Voltage Monitor
The ADM1184 is an integrated, 4-channel voltage-monitoring device. A 2.7 V to 5.5 V power supply is required on the VCC pin to power the device.
Four precision comparators monitor four ...More
ADM1184: 0.8% Accurate Quad Voltage Monitor
Product Description
The ADM1184 is an integrated, 4-channel voltage-monitoring device. A 2.7 V to 5.5 V power supply is required on the VCC pin to power the device.
Four precision comparators monitor four voltage rails. Each comparator has a 0.6 V reference with a worst-case accuracy of 0.8%. Resistor networks that are external to the VIN1, VIN2, VIN3, and VIN4 pins set the trip points for the monitored supply rails.
The ADM1184 has four open-drain outputs. Of these outputs, OUT1 to OUT3 can be used to enable power supplies, and PWRGD is a common power-good output indicating that all monitored supplies are above their respective thresholds.
OUT1 to OUT3 are dependent on their associated VINx input (that is, VIN1, VIN2, or VIN3). If a supply monitored by VINx drops below its programmed threshold, the associated OUTx pin and PWRGD are disabled.
PWRGD is a common power-good output indicating the status of all monitored supplies. There is an internal 190 ms (typical) delay associated with the assertion of the PWRGD output. If VIN1, VIN2, VIN3, or VIN4 drops below its programmed threshold, PWRGD is deasserted immediately.
The ADM1184 is available in a 10-lead mini small outline package (MSOP).
Applications
Data Sheet, Rev. 0, 3/08
- Data Sheet Rev 0, 03/2008 (pdf 262kB)
- (About Data Sheets)
Features
- Powered from 2.7 V to 5.5 V on the VCC pin
- 4 inputs can be programmed to monitor different voltage levels with external resistor dividers
- 3 open-drain enable outputs (OUT1, OUT2, and OUT3)
- Monitors 4 supplies via 0.8% accurate comparators
- Open-drain power-good output (PWRGD)
- Internal 190 ms delay associated with assertion of PWRGD
- 10-lead MSOP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM1184
0.8% Accurate Quad Voltage Monitor
Functional Block Diagram for ADM1184
| Part# | # Supplies Monitored | Volt Monitoring Accuracy | # Output Drivers | FET Drive/Enable Output | Sequencing | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADM1085 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | $0.34 |
| ADM1086 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | $0.34 |
| ADM1087 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | $0.34 |
| ADM1088 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | - |
| ADM1184 | 4:Cascadeable | 0.8% | 4 | Enable | Up | 10-Lead MSOP | $2.42 |
| ADM1185 | 4:Cascadeable | 0.8% | 4 | Enable | Up | 10-Lead MSOP | $1.21 |
| ADM1186 | 4:Cascadeable | 0.8% | 4 | Enable | Up & Down | 16 ld QSOP, 20-ld QSOP | $3.02 |
| ADM6819 | 2:Cascadeable | 2.6% | 1 | FET Drive | Up | 6-ld SOT-23 | $1.21 |
| ADM6820 | 2:Cascadeable | 2.6% | 1 | FET Drive | Up | 6-ld SOT-23 | $1.21 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1184 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1184ARMZ | Prodn | 10 | Ind | $2.42 | 07/10/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart | |
| ADM1184ARMZ-REEL7 | Prodn | 10 | Ind | $2.42 | 07/10/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart | |
| EVAL-ADM1184EBZ | Contact ADI | EVALUATION BOARDS | 10 | TBD | $100.00 | 07/10/2009 | Y | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

Close