ADM1166
ADM1166
LAST TIME BUYSuper Sequencer with Margining Control and Non-Volatile Fault Recording
- Part Models
- 5
- 1ku List Price
- Starting From $16.23
Viewing:
Overview
- Complete supervisory and sequencing solution for up to 10 supplies
- 16 event deep black box nonvolatile fault recording
- 10 supply fault detectors enable supervision of supplies to
<0.5% accuracy at all voltages at 25°C
<1.0% accuracy across all voltages and temperatures - 5 selectable input attenuators allow supervision of supplies to
14.4 V on VH
6 V on VP1 to VP4 (VPx)
- 2 auxiliary (single-ended) ADC inputs
- 12-bit ADC for readback of all supervised voltages
- 5 dual-function inputs, VX1 to VX5 (VXx)
High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
General-purpose logic input - 10 programmable driver outputs, PDO1 to PDO10 (PDOx)
Open-collector with external pull-up
Push/pull output - See data sheet for additional features
The ADM1166 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple-supply systems. In addition to these functions, the ADM1166 integrates a 12-bit ADC and six 8-bit voltage output DACs. These circuits can be used to implement a closed-loop margining system that enables supply adjustment by altering either the feedback node or reference of a dc-to-dc converter using the DAC outputs.
Supply margining can be performed with a minimum of external components. The margining loop can be used for in-circuit testing of a board during production (for example, to verify board func-tionality at −5% of nominal supplies), or it can be used dynamically to accurately control the output voltage of a dc-to-dc converter.
APPLICATIONS
- Central office systems
- Servers/routers
- Multivoltage system line cards
- DSP/FPGA supply sequencing
- In-circuit testing of margined supplies
Documentation
Data Sheet 1
User Guide 1
Application Note 13
Video 1
Product Selector Card 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1166ACPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADM1166ACPZ-REEL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| ADM1166ASUZ | 48-Lead TQFP (7mm x 7mm) | ||
| ADM1166ASUZ-REEL | 48-Lead TQFP (7mm x 7mm) | ||
| ADM1166ASUZ-REEL7 | 48-Lead TQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 6, 2014 - 13_0232 Assembly and Test Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China |
||
| ADM1166ACPZ | ||
| ADM1166ACPZ-REEL | ||
|
Feb 25, 2025 - 25_0055 Gold Wire to Copper Wire Conversion(PCA) |
||
| ADM1166ACPZ-REEL | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM1166ACPZ | ||
| ADM1166ACPZ-REEL | ||
| ADM1166ASUZ | ||
| ADM1166ASUZ-REEL | ||
| ADM1166ASUZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 2
SuperSequencer Software
ADMxxxx Common Run-Time
Can't find the software or driver you need?