Application Notes (12)
-
AN-1086: Using an ADM106x in a Hot Swap Application
(PDF, 59 kB)
Describes the design considerations that must be taken into account when the input supplies to the ADM106x come up when a card is hot swapped in a live, powered backplane. - AN-1001: Checksum Calculations (pdf, 76 kB)
- AN-0997: Ping-Pong Configuration Guide for ADM1062 to ADM1069 Devices (pdf, 172 kB)
- AN-0975: Automatic Generation of State Diagrams for the ADM1062 to ADM1069 Using Graphviz (pdf, 209 kB)
- AN-0973: Erasing and Programming the Sequencing Engine EEPROM (pdf, 61 kB)
- AN-897: ADC Readback Code (pdf, 65 kB)
- AN-782: Monitoring High Voltages with the ADM1062-ADM1069 Super Sequencers (pdf, 61 kB)
- AN-781: Monitoring Additional Supplies with the ADM1062-ADM1069 Super Sequencers (pdf, 96 kB)
- AN-780: Monitoring Negative Voltages with the ADM1062 to ADM1069 Super Sequencers (pdf, 98 kB)
- AN-723: Interrupt Generation Using the ADM106x (pdf, 262 kB)
- AN-722: Watchdog Detection Using the ADM106x (pdf, 179 kB)
- AN-698: Configuration Registers of ADM1062/ADM1063/ADM1064/ADM1065/ADM1066/ADM1067/ADM1166 (pdf, 561 kB)
Technical Articles (1)
-
Temperature monitor measures three thermal zones
by Susan Pratt, Analog Devices, Inc. (EDN, 12/11/03)
Data Sheets (1)
Glossary (1)
Overview (4)
-
Optical and High Speed Networking
(pdf, 2236 kB)
Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution. - Power System Management (Spring 2007) (pdf, 1170 kB)
- Voltage Monitoring and Sequencing (2009/2010) (pdf)
- What can 40 years of analog leadership do for your power management design?
Product Selection Guide (2)
Solutions Bulletins (3)
- Power Supply Sequencing Bulletin (2007) (pdf, 5188 kB)
- Supervisory Devices Complementary Parts Guide for Altera FPGAs (pdf, 664 kB)
- Supervisory Devices Complementary Parts Guide for Xilinx FPGAs (pdf, 661 kB)
User Guides (1)
-
SuperSequencer Documentation
-
UG-063: ADM1062 to ADM1069 Evaluation Board User Guide
(pdf, 966 kB) -
UG-049: ADM1062 to ADM1069 Software Tool User Guide
(pdf, 72 kB) -
Automatic Generation of ADM106x State Diagrams using Graphviz
(pdf, 149 kB) Application note describing how to use the new graphical output options in version 4.0.5 and later of the ADM106x software. -
Super Sequencer Quick Start Demo Configuration Files
(zip, 49 kB) -
Margin Calculation Tool
(zip, 53 kB)
-
UG-063: ADM1062 to ADM1069 Evaluation Board User Guide