ADM1064

LAST TIME BUY

Super Sequencer® with Voltage Readback 12-bit ADC

Viewing:

Overview

  • Complete supervisory and sequencing solution for up to 10 supplies
  • 10 supply fault detectors enabling supervision of supplies to
    <0.5% accuracy at all voltages at 25°C
    <1.0 % accuracy across all voltages and temperatures
  • 5 selectable input attenuators allow supervision:
    Supplies up to 14.4 V on VH
    Supplies up to 6 V on VP1-4
  • 5 dual function inputs VX1-5:
    High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
    General-purpose logic input
  • Sequencing engine (SE) implements state machine control of
    PDO outputs
    State changes conditional on input events
    Enables complex control of boards
    Power-up and power-down sequence control
    Fault event handling
  • Open collector with external pull-up
  • Push/pull output, driven to VDDCAP or VPn
  • Open collector with weak pull-up to VDDCAP or VPn
  • Internally charge-pumped high drive for use with external N-FET (PDO1 to PDO6 only)
ADM1064
Super Sequencer® with Voltage Readback 12-bit ADC
ADM1064-fbl ADM1064-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADM1064

ADM1064 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1064
ADM1064 Evaluation Board

Latest Discussions

Recently Viewed