Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

Documentation

Software and Tools

Adapters and Interposers

The USB-SDP-CABLEZ USB-to-Serial-I/O interface is required to connect an evaluation board to a PC to allow control and monitoring by the evaluation software. When multiple evalution kits are linked, only one serial I/O interface connector is required.

The USB-SDP-CABLEZ provides a serial interface between a PC and an evaluation board. The USB-SDP-CABLEZ is based on a USB to Serial Engine that establishes connectivity to the PC through a USB 2.0 high speed port. The USB-SDP-CABLEZ has configurable I2C, SPI and GPIO communication lines that are controlled by the evaluation software for specific devices.

The USB-SDP-CABLEZ has a 10-way connector, which exposes the serial interface peripherals to various evaluation boards. An adapter board is included with the USB-SDP-CABLEZ kit that converts the 10-way connector to a 3-way I2C only connection. The adapter is provided to allow connection to some older eval kits that have not yet been updated to include the new 10-way connector.

SampleBuy

Price, packaging, availability

ADM1064 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADM1064TQEBZ Status: Production Evaluation board for device allowing user to configure the board to match their own configuration. The kit includes a TQFP socket. Multiple boards can be cascaded (cable included), allowing evaluation of multi-device systems. $303.60 Yes -
SOCKET-ADM106XLFZ Status: Production Optional LFCSP Socket for ADM1062-67 and ADM1166. This can be used with the evaluation board if required. - Yes -
SOCKET-ADM106XTQZ Status: Production Optional TQFP Socket for ADM1062-67 and ADM1166. This can be used with the evaluation board if required. $30.00 Yes -
USB-SDP-CABLEZ Status: Production USB to Serial I/O Interface. One is required and can support multiple eval kits. $89.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close