ADM1063

LAST TIME BUY

Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring

Viewing:

Overview

  • Complete supervisory and sequencing solution for up to 10 supplies
  • 10 supply fault detectors enable supervision of supplies to
    • <0.5% accuracy at all voltages at 25°C
    • <1.0% accuracy across all voltages and temperatures
  • 5 selectable input attenuators allow supervision of supplies to
    • 14.4 V on VH
    • 6 V on VP1 to VP4 (VPx)
  • See data sheet for additional features

ADM1063-EP supports defense and aerospace applications (AQEC standard)

ADM1063
Multisupply Supervisor/Sequencer with ADC and Temperature Monitoring
ADM1063 Functional Block Diagram ADM1063 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Evaluation Kits

EVAL-ADM1063

ADM1063 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADM1063
ADM1063 Evaluation Board

Latest Discussions

Recently Viewed