content here.
content here.

ADM1060:  Multi Power Supply Sequencer & Supervisor

Analog Devices' broad portfolio of solutions for power supply sequencing has now grown even larger with the addition of two new families of sequencing IC's. The ADM1062, ADM1063, More

ADM1060:  Multi Power Supply Sequencer & Supervisor

Product Description

Analog Devices' broad portfolio of solutions for power supply sequencing has now grown even larger with the addition of two new families of sequencing IC's. The ADM1062, ADM1063, ADM1064, ADM1065, ADM1066 , and ADM1067 Super Sequencers™ are the newest programmable devices offering more channels, greater accuracy and smaller size.

The ADM1085, ADM1086, ADM1087, and ADM1088 Simple Sequencers™ are cascadeable analog supply sequencers that enable a capacitor adjustable time delay between the enabling of Voltage Regulators all in an SC70 Package.

The ADM1060 combines power supply sequencing with monitoring/supervising in a single chip on multi-power supply systems.

  • Faults detected on 7 independent supplies
  • 1 High Voltage supply (up to 14.4V)
  • 4 Positive Voltage Only Supplies (up to 6V)
  • 2 Positive/Negative Voltage supplies (up to +6V OR down to -6V)
  • Watchdog Detector Input- Timeout delayprogrammable from 200ms to 12.8sec
  • 4 General Purpose Logic Inputs
  • Programmable Logic Block- combinatorial andsequencing logic control of all inputs and outputs
  • 9 Programmable Output Drivers
  • Open Collector (external resistor required)
  • Open Collector with internal pull-up to VDD
  • Fast Internal pull-up to VDD
  • Open Collector with internal pull-up to VPn
  • FET Drive/Enable Output: Both
  • Programming Method: SMBus
  • Package: 28 ld TSSOP
  • Volt Monitoring Accuracy: 2.5%
  • # Supplies Monitored: 7:Cascadeable
  • # Output Drivers: 9

Functional Block Diagram for ADM1060

Part# # Supplies Monitored Volt Monitoring Accuracy # Output Drivers FET Drive/Enable Output Sequencing Package Price* (1000-4999)
ADM1085 1:Cascadeable 7% 1 Enable Up 6 ld SC70 $0.34
ADM1086 1:Cascadeable 7% 1 Enable Up 6 ld SC70 $0.34
ADM1087 1:Cascadeable 7% 1 Enable Up 6 ld SC70 $0.34
ADM1088 1:Cascadeable 7% 1 Enable Up 6 ld SC70 -
ADM1184 4:Cascadeable 0.8% 4 Enable Up 10-Lead MSOP $2.42
ADM1185 4:Cascadeable 0.8% 4 Enable Up 10-Lead MSOP $1.21
ADM1186 4:Cascadeable 0.8% 4 Enable Up & Down 16 ld QSOP, 20-ld QSOP $3.02
ADM6819 2:Cascadeable 2.6% 1 FET Drive Up 6-ld SOT-23 $1.21
ADM6820 2:Cascadeable 2.6% 1 FET Drive Up 6-ld SOT-23 $1.21

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN
This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.