ADM1067: Super Sequencer® with Open-Loop Margining DACs
The ADM1067 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems. In addition to these ...More
ADM1067: Super Sequencer® with Open-Loop Margining DACs
Product Description
The ADM1067 Super Sequencer® is a configurable supervisory/ sequencing device that offers a single-chip solution for supply monitoring and sequencing in multiple supply systems. In addition to these functions, the ADM1067 integrates six 8-bit voltage output DACs. These circuits can be used to implement an open-loop margining system that enables supply adjustment by altering either the feedback node or reference of a dc-to-dc converter using the DAC outputs.
Supply margining can be performed with a minimum of external components. The margining capability can be used for in-circuit testing of a board during production (for example, to verify board functionality at −5% of nominal supplies), or it can be used dynamically to accurately control the output voltage of a dc-to-dc converter.
The device also provides up to 10 programmable inputs for monitoring undervoltage faults, overvoltage faults, or out-of-window faults on up to 10 supplies. In addition, 10 programmable outputs can be used as logic enables.
Six of these programmable outputs can also provide up to a 12 V output for driving the gate of an N-FET that can be placed in the path of a supply.
The logical core of the device is a sequencing engine. This state-machine-based construction provides up to 63 different states. This design enables very flexible sequencing of the outputs, based on the condition of the inputs.
The device is controlled via configuration data that can be programmed into an EEPROM. The entire configuration can be programmed using an intuitive GUI-based software package provided by Analog Devices, Inc.
Applications
- Data Sheet Rev C, 05/2008 (pdf 627kB)
- (About Data Sheets)
Features
- Complete supervisory and sequencing solution for up to 10 supplies
- 10 supply fault detectors enable supervision of supplies to
<0.5% accuracy at all voltages at 25°C
<1.0 % accuracy across all voltages and temperatures - 5 selectable input attenuators allow supervision
Supplies up to 14.4 V on VH
Supplies up to 6 V on VPn (VP1 to VP4) - 5 dual-function inputs, VXn (VX1 to VX5)
High impedance input to supply fault detector with thresholds between 0.573 V and 1.375 V
General-purpose logic input
10 programmable output drivers (PDO1 to PDO10)
- Open collector with external pull-up
- Push/pull output, driven to VDDCAP or VPn
- Open collector with weak pull-up to VDDCAP or VPn
- Internally charge-pumped high drive for use with external N-FET (PDO1 to PDO6 only)
- Open-loop margining solution for 6 voltage rails
- 6 voltage output 8-bit DACs (0.300 V to 1.551 V) allow voltage adjustment via dc-to-dc converter trim/feedback node
- Device powered by the highest of VPn, VH for improved redundancy
- User EEPROM: 256 bytes
- Industry-standard 2-wire bus interface (SMBus)
- Guaranteed PDO low with VH, VPn = 1.2
Sequencing engine (SE) implements state machine control of PDO outputs
- State changes conditional on input events
- Enables complex control of boards
- Power-up and power-down sequence control
- Fault event handling
- Interrupt generation on warnings
- Watchdog function can be integrated in SE
- Program software control of sequencing through SMBus
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM1067
Super Sequencer® with Open-Loop Margining DACs
Other Diagrams for ADM1067
Super Sequencer® with Open-Loop Margining DACs
ADM1067 Pin Configuration
Functional Block Diagram for ADM1067
ADM1184 - 0.8% Accurate Quad Voltage Monitor
| Part# | # Supplies Monitored | Volt Monitoring Accuracy | # Output Drivers | FET Drive/Enable Output | Sequencing | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADM1085 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | $0.34 |
| ADM1086 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | $0.34 |
| ADM1087 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | $0.34 |
| ADM1088 | 1:Cascadeable | 7% | 1 | Enable | Up | 6 ld SC70 | - |
| ADM1184 | 4:Cascadeable | 0.8% | 4 | Enable | Up | 10-Lead MSOP | $2.42 |
| ADM1185 | 4:Cascadeable | 0.8% | 4 | Enable | Up | 10-Lead MSOP | $1.21 |
| ADM1186 | 4:Cascadeable | 0.8% | 4 | - | Up & Down | 16 ld QSOP, 20-ld QSOP | $3.02 |
| ADM6819 | 2:Cascadeable | 2.6% | 1 | FET Drive | Up | 6-ld SOT-23 | $1.21 |
| ADM6820 | 2:Cascadeable | 2.6% | 1 | FET Drive | Up | 6-ld SOT-23 | $1.21 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1067 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples

Close