| Title | Content Type | File Type |
|---|---|---|
| ADP5037: Dual 3 MHz, 800 mA Buck Regulators with Two 300 mA LDOs Data Sheet (Rev D, 05/2013) (pdf, 4586 kB) | Data Sheets | |
| UG-271: Evaluation Board for the ADP5023/ADP5024/ADP5034/ADP5037 Micro Power Management Unit (PMU) (pdf, 442 kB) | User Guides | |
|
Integrated Power Solutions for Xilinx Spartan-3 FPGAs
(pdf, 2253 kB)
Combining multiple switching regulators and LDOs into a single package enables very small, flexible, highly efficient power management solutions for powering FPGAs. |
Solutions Bulletins | |
|
Integrated Power Solutions for Altera Cyclone FPGAs
(pdf, 1716 kB)
Combining multiple switching regulators and LDOs into a single package enables very small, flexible, highly efficient power management solutions for powering FPGAs. |
Solutions Bulletins | |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.