Add to Signal Chain Designer

ADP3634:  High Speed, Dual, 4 A MOSFET Driver, non-inverting A/B input pins, 9.5V < Vin < 18V

Product Details

The ADP362x/ADP363x is a family of high current and dual high speed drivers, capable of driving two independent N-channel power MOSFETs. The family uses the industry-standard foot-print but adds high speed switching performance and improved system reliability. The family has an internal temperature sensor and provides two levels of overtemperature protection, an overtemperature warning, and an overtemperature shutdown at extreme junction temperatures. The SD function, generated from a precise internal comparator, provides fast system enable or shutdown.

This feature allows redundant overvoltage protection, complementing the protec-tion inside the main controller device, or provides safe system shutdown in the event of an overtemperature warning. The wide input voltage range allows the driver to be compatible with both analog and digital PWM controllers.

Digital power controllers are supplied from a low voltage supply, and the driver is supplied from a higher voltage supply. The ADP362x/ADP363x family adds UVLO and hysteresis functions, allowing safe startup and shutdown of the higher voltage supply when used with low voltage digital controllers.

The device family is available in thermally enhanced SOIC_N_EP and MINI_SO_EP packaging to maximize high frequency and current switching in a small printed circuit board (PCB) area.


Applications

  • AC-to-dc switch mode power supplies
  • DC-to-dc power supplies
  • Synchronous rectification
  • Motor drives
  • FEATURES and BENEFITS

    • Industry-standard-compatible pinout
    • High current drive capability
    • Precise threshold shutdown comparator
    • UVLO with hysteresis
    • Overtemperature warning signal
    • Overtemperature shutdown
    • 3.3 V-compatible inputs
    • 10 ns typical rise time and fall time @ 2.2 nF load
    • Matched propagation delays between channels
    • Fast propagation delay
    • 9.5 V to 18 V supply voltage (ADP3633/ADP3634/ADP3635)
      4.5 V to 18 V supply voltage (ADP3623/ADP3624/ADP3625)
    • See data sheet for additional features

    Functional Block Diagram for ADP3634

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADP3634 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADP3634ARDZ Status: Production 8 ld SOIC-EP 8 Ind Tube, 98 $0.98 $0.88 Y  Material Info PCN Purchase Sample
    ADP3634ARDZ-R7 Status: Production 8 ld SOIC-EP 8 Ind Reel, 1000 - $0.88 Y  Material Info PCN Purchase
    ADP3634ARHZ Status: Production EXPOSSED PAD SOIC 8 Ind Tube, 50 - $0.96 Y  Material Info PCN Purchase Sample
    ADP3634ARHZ-R7 Status: Production EXPOSSED PAD SOIC 8 Ind Reel, 1000 - $0.96 Y  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close