Add to Signal Chain Designer

ADP5034:  Dual 3 MHz, 1200mA Buck Regulator with Two 300 mA LDOs

Product Details

Product Status:Recommended for New Designs

The ADP5034 combines two high performance buck regulators and two low dropout (LDO) regulators in a small, 24-lead 4 mm × 4 mm LFCSP (QFN) to meet demanding performance and board space requirements.

The high switching frequency of the buck regulators enables tiny multilayer external components and minimizes the board space. When the MODE pin is set high, the buck regulators operate in forced PWM mode. When the MODE pin is set low, the buck regulators operate in PWM mode when the load is around the nominal value. When the load current falls below a predefined threshold, the regulator operates in power save mode (PSM), improving the light-load efficiency.

The two bucks operate out of phase to reduce the input capaci-tor requirement. The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5034 LDOs extend the battery life of portable devices. The ADP5034 LDOs maintain power supply rejection greater than 60 dB for frequencies as high as 10 kHz while operating with a low headroom voltage.

Regulators in the ADP5034 are activated though dedicated enable pins. The default output voltages can be externally set in the adjustable version, or factory programmable in the fixed voltage version, and can be set to a wide range of preset values

APPLICATIONS

  • Power for processors, ASICS, FPGAs, and RF chipsets
  • Portable instrumentation and medical devices
  • Space constrained devices

FEATURES and BENEFITS

  • Main input voltage range:
    2.3 V to 5.5 V
  • Two 1200 mA buck regulators and two 300 mA LDOs
  • 24-lead, 4 mm × 4 mm LFCSP package
  • Regulator accuracy: ±1.8%
  • Factory programmable or external adjustable VOUTx
  • 3 MHz buck operation with forced PWM and auto PWM/PSM modes
  • BUCK1/BUCK2: output voltage range from 0.8 V to 3.8 V
  • LDO1/LDO2: output voltage range from 0.8 V to 5.2 V
  • LDO1/LDO2: low input supply voltage from 1.7 V to 5.5 V
  • LDO1/LDO2: high PSRR and low output noise

Typical Application Circuit for ADP5034

Documentation

Title Content Type File Type
ADP5034: Dual 3 MHz, 1200 mA Buck Regulators with Two 300 mA LDOs Data Sheet (Rev E, 05/2013) (pdf, 891 kB) Data Sheets PDF
AN-1311: Complex Power Supply Sequencing Made Easy  (pdf, 139 kB) Application Notes PDF
Introduction to ADIsimPower
ADIsimPower is a smart selector and a collection of downloadable tools that produce complete and optimized power designs. Schematic, bill of materials, and performance data are customized to your specific needs in minutes.
Videos HTML
Isolating Power in Communication Bus and Gate Drive Applications
Starting with a communications application overview of small power options through the process of selecting the right power products this webcast is a great resource for your communications applications designs.
Webcasts WEBCAST
UG-439: Evaluation Board for the ADP5034 TSSOP Micro Power Management Unit (PMU)  (pdf, 398 kB) User Guides PDF
UG-271: Evaluation Board for the ADP5023/ADP5024/ADP5034/ADP5037 Micro Power Management Unit (PMU)  (pdf, 442 kB) User Guides PDF
Integrated Power Solutions for Xilinx FPGAs  (pdf, 2253 kB)
Combining multiple switching regulators and LDOs into a single package enables very small, flexible, highly efficient power management solutions for powering FPGAs.
Solutions Bulletins PDF
Integrated Power Solutions for Altera FPGAs  (pdf, 2460 kB) Solutions Bulletins PDF
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADI Linear Regulator Design Tool and Parametric Search  (zip)
Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.
ADIsim Design/Simulation Tools ZIP
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™.
ADIsim Design/Simulation Tools HTML
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design.
ADIsim Design/Simulation Tools HTML
Launch of ADIsimPower Voltage Regulator Selection Vin (min) V Vout V   Find Solutions
Vin (max) V Iout A

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADP5034 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP5034ACPZ-1-R7 Status: Production 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Reel, 1500 - $1.99 Y  Material Info PCN Purchase Sample
ADP5034ACPZ-2-R7 Status: Production 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Reel, 1500 - $1.99 Y  Material Info PCN Purchase Sample
ADP5034ACPZ-3-R7 Status: Production LFCSP:LEADFRM CHIP SCALE 24 Ind Reel, 1500 - $1.99 Y  Material Info PCN Purchase Sample
ADP5034ACPZ-R2 Status: Production LFCSP:LEADFRM CHIP SCALE 24 Ind Reel, 250 $2.35 $2.35 Y  Material Info PCN Purchase
ADP5034ACPZ-R7 Status: Production 24 ld LFCSP (4x4mm w/2.10mm EP) 24 Ind Reel, 1500 - $1.99 Y  Material Info PCN Purchase Sample
ADP5034AREZ Status: Production TSSOP W/ THERMAL PAD 28 Ind Tube, 50 $2.39 $1.99 Y  Material Info Notify Me Purchase Sample
ADP5034AREZ-1 Status: Production TSSOP W/ THERMAL PAD 28 Ind Tube, 50 $2.39 $1.99 Y  Material Info Notify Me Purchase
ADP5034AREZ-1-R7 Status: Production TSSOP W/ THERMAL PAD 28 Ind Reel, 1000 - $1.99 Y  Material Info Notify Me Purchase
ADP5034AREZ-R7 Status: Production TSSOP W/ THERMAL PAD 28 Ind Reel, 1000 - $1.99 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADP5034 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP5034-1-EVALZ Status: Production LFCSP Evaluation Board $49.00 Yes -
ADP5034RE-EVALZ Status: Production TSSOP Evaluation Board $49.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close