The ADP5034 evaluation board has two step-down regulators with two LDOs that enable evaluation of the ADP5034. The evaluation board is available in standard voltage options.
The ADP5034 uses a proprietary high speed, current mode, constant frequency, pulse-width modulation (PWM) control scheme for excellent stability and transient response. To ensure the longest battery life in portable applications, the ADP5034 features a power save mode (PSM) that reduces the switching frequency under light load conditions, as well as the option to change the mode to fixed PWM operation. The 3 MHz switching frequency minimizes the size of the external components.
The low quiescent current, low dropout voltage, and wide input voltage range of the ADP5034 LDO regulators extend the battery life of portable devices.
Buy© 1995 - Analog Devices, Inc. All Rights Reserved