ADP1715 Evaluation Board

Product Details

These evaluation boards are used to demonstrate the functionality of the ADP1715/ADP1716 linear regulators.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

SampleBuy

Price, packaging, availability

ADP1715 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP1715-1.8-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP1715-3.3-EVALZ Status: Production Evaluation Board $60.72 Yes -
ADP1715-EVALZ Status: Production Evaluation Board $60.72 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close