| Title | Content Type | File Type |
|---|---|---|
| ADP1710/ADP1711: 150 mA, Low Dropout, CMOS Linear Regulator Data Sheet (Rev 0, 10/2006) (pdf, 855 kB) | Data Sheets | |
|
AN-1072: How to Successfully Apply Low Dropout Regulators
(pdf, 105 kB)
This application note reviews the basic LDO topology, explains key specifications, and shows the application of low dropout voltage regulators in systems. |
Application Notes | |
| The Fundamentals of LDO Design and Applications | Technical Articles | HTML |
|
ADP1829, ADP210x, ADP171x Reference Design
(pdf, 447 kB)
Seven Output Voltages: 5.0 V, 3.6 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load |
Power Reference Designs | |
|
ADP1829, ADP210x and ADP171x Reference Design
(pdf, 687 kB)
Seven Output Voltages: 3.6 V, 3.3 V,3.3l V 2.5 V, 1.8 V, 1.25 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load |
Power Reference Designs | |
|
Precision Switchable Vout Regulator for OTP Applications
(pdf, 267 kB)
Output Voltage Switchable between 2.5V 2% and 7.0V 1%; Output Current: 0 to 50 mA; Input voltage: 3.2 V to 5.25V; Ripple 2% ppk of Output Voltage |
Power Reference Designs | |
| RAQs index | Rarely Asked Questions | HTML |
| What are LDOs and how are they used? | FAQs/RAQs | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
|
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™. |
ADIsim Design/Simulation Tools | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.