Add to Signal Chain Designer

ADP199:  3.6 V, 500 mA Logic Controlled High-Side Load Switch

Product Details

Product Status:Recommended for New Designs

The ADP199 is a high-side load switch designed for opera- tion between 0.9 V to 3.6 V. A load switch provides power domain isolation, thereby helping to keep subsystems isolated and powered independently, and enabling reduced power consumption.

The ADP199 contains a low on-resistance, N-channel MOSFET to minimize power loss, and supports over 500 mA of continuous load current. The low 6 μA quiescent current and ultralow shutdown current make the ADP199 ideal for battery-operated portable equipment. The built-in level shifter for enable logic makes the ADP199 compatible with many processors and GPIO controllers.

In addition to high performance, the ADP199 occupies mini-mal printed circuit board (PCB) space with an area of less than 0.64 mm2 and a height of 0.50 mm.

The ADP199 is available in an ultra-small, 0.8 mm × 0.8 mm × 0.5 mm, 4-ball, 0.4 mm pitch WLCSP.

APPLICATIONS

  • Low operating voltage processors
  • Mobile phones
  • Digital cameras and audio devices
  • Portable and battery-powered equipment
  • Optical XMT/RCVR modules

FEATURES and BENEFITS

  • Constant low RDSON of 40 mΩ over input voltage range
  • Low input voltage range:
    0.9 V to 3.6 V
  • 500 mA continuous operating current at 85°C
  • 1.2 V logic compatible enable input
  • Low 6 μA quiescent current, independent of load current
  • Ultralow shutdown current: <100 nA
  • Ultrasmall 0.8 mm × 0.8 mm × 0.5 mm, 4-ball, 0.4 mm pitch WLCSP

Functional Block Diagram for ADP199

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADP199 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP199ACBZ-R7 Status: Production CHIPS W/SOLDER BUMPS/WLSCP 4 Ind Reel, 3000 - $0.32 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADP199 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP199CB-EVALZ Status: Production Evaluation Board $60.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close