Evaluation Software (2)
-
ADM1175-78 & ADM1191-92 Evaluation Software
This version of software supports Windows XP, Windows Vista, and Windows 7 and is recommended for new installations. It requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the all supported I2C interfaces. This includes the USB-SDP-CABLEZ, USB-SMBUS-CABLEZ and USB-5PSMBUS-CABLEZ interfaces.-
ADM117x-ADM119x Configuration Tool v3.2.2
(zip, 8.4 MB) A configuration and programming tool for use with these hot swap controllers and power monitors. -
Read Me for the ADM117x-9x Tools
(rtf, 8 kB)
-
ADM117x-ADM119x Configuration Tool v3.2.2
-
ADMxxxx Common Run-Time
This run-time installer is shared between the SuperSequencer, ADM1175-92, and the Hot Swap and Power Monitor tools. Contains driver support for the USB-SMBUS-CABLEZ and USB-SDP-CABLEZ interface connectors.-
Common Run-Time Installer v2.0.0
This file only needs to be downloaded and installed once for all tools that share it. (zip, 406 MB) -
Read Me for ADMxxxx Common Run-Time Installer
(rtf, 11 kB) -
Updating the USB-I2C Dongle Driver
(pdf, 97 kB) -
USB-SMBUS-CABLEZ, USB-5PSMBUS-CABLEZ: USB-to-I2C Interface Dongles
(pdf, 116 kB) Info on updating the USB-SMBUS-CABLEZ Windows device driver.
-
Common Run-Time Installer v2.0.0