ADM4210:  Low Voltage Hot Swap Controller in 6-pin TSOT Package

The ADM4210 is a 6-pin TSOT Hot Swap controller that allows a board to be safely inserted and removed from a live backplane.

An internal charge pumped driver controls the GATE of an external ...More

ADM4210:  Low Voltage Hot Swap Controller in 6-pin TSOT Package

Product Description

The ADM4210 is a 6-pin TSOT Hot Swap controller that allows a board to be safely inserted and removed from a live backplane.

An internal charge pumped driver controls the GATE of an external high side N-channel FET for a supply voltage ranging from 2.7V to 16.5V. The ADM4210 provides the initial timing cycle and allows the GATE to be ramped up at a capacitor adjustable rate.

The ADM4210 features a fast current limit loop providing active current limiting together with a circuit breaker timer. The signal at the ON pin turns the part on and off and a low on the pin will reset the device.

This part is available in two options: the ADM4210-1 will automatically retry after an over-current fault and the ADM4210-2 will latch off after an over-current fault.

Features

  • Allows Safe Board Insertion and Removal from a Live Backplane
  • Adjustable Analog Current Limit with Circuit Breaker
  • Fast Response Limits Peak Fault Current
  • Automatic Retry or Latch Off On Current Fault
  • Adjustable Supply Voltage Power-Up Rate
  • High Side Drive for External FET Switch
  • Controls Supply Voltages from 2.7V to 16.5V
  • In-Built Under-voltage Lockout
  • Adjustable Over-voltage Protection
  • Low profile (1mm) TSOT Package
  • Pin for Pin Compatible with LTC4210-1 and LTC4210-2

Diagrams

ADM4210 Diagram
Functional Block Diagram for ADM4210

Specifications

Package 6-ld TSOT
UV & OV Detection ON pin (UV)
Operating Range(V) 2.7 to 16.5

Explore Other Products

Part# Operating Range(V) UV & OV Detection Digital V & I Readback Other Inputs Other Outputs Package Price* (1000-4999)
ADM1170 1.6 to 16.5 ON pin (UV) - - - 8 ld TSOT $2.13
ADM1171 2.7 to 16.5 ON pin (UV) - - CS_OUT 8 ld TSOT $2.23
ADM1172 2.7 to 16.5 ON pin (UV) - PFI PFO 8 ld TSOT $2.02
ADM1175 3.15 to 16.5 ON pin (UV), ONB pin (OV) I2C Interface, w/ 4 Addreses CONV Pin - 10-Lead MSOP $2.53
ADM1176 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 16 Addresses - - 10-Lead MSOP $2.53
ADM1177 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 4 Addreses - - 10-Lead MSOP $2.53
ADM1178 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 4 Addreses - ALERTB 10-Lead MSOP $2.73
ADM4210 2.7 to 16.5 ON pin (UV) - - - 6-ld TSOT $3.02

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices